RemoteConnect for the SCADAPack x70

Configuration & programming software application
Published by Schneider Electric

Overview

Flexible configuration and programming application for SCADAPack x70 Smart RTUs

RemoteConnect™ provides a flexible, easy-to-use programming and configuration environment for the SCADAPack x70 Smart RTU series. RemoteConnect is a Windows-based application that can be used in both local and remote configurations. RemoteConnect uses EcoStruxure™ Control Expert (Unity Pro) for IEC 61131-3 logic application programming.

RemoteConnect includes the SCADAPack 47xi Software Development Kit (SDK). The SDK is a Linux-based application that is used for the development of C/C++ applications and to sign user content and security certificates for the SCADAPack 47xi’s embedded Linux environment.

RemoteConnect now includes support for network Role-Based Access Control, or RBAC, using standard IT tools such as Active Directory.

This download consists of RemoteConnect and SCADAPack x70 Utilities 3.1.5 including the SCADAPack 47xi SDK. The download for RemoteConnect and SCADAPack Utilities 3.1.5 is now available here: https://www.se.com/us/en/download/document/RemoteConnect/

Review the Release Notes and software installation documentation prior to software installation. Files downloaded from the internet may be blocked by Windows. You may need to unblock the files before unzipping and installing the SCADAPack RemoteConnect configuration software.

Download SHA256 checksum:
3B0D6163896D7D536F94DFB0C14DC342
962ACDAF32F367DF241646C910C4D494

The User Documentation in PDF format is available on the Docs & Videos tab. Please refer to the Index PDF to locate the desired document within the provided PDF files.

Notes:

EcoStruxure Control Expert 15.1 (or newer) is required when using RemoteConnect 2.7.3 (or newer). The use of EcoStruxure Control Expert 16.0 is recommended.

EcoStruxure Control Expert 15.3 (or newer) is required when using RemoteConnect with Windows 11.

EcoStruxure Control Expert can be accessed here: https://www.se.com/ca/en/download/document/EcoStruxureControlExpert_V16.0/.

After downloading, unblock the ZIP file: Right-click on the zip file, select Properties and select the Unblock check-box.
+ 20 more

RemoteConnect for the SCADAPack x70

Benefits

Reduce your costs

Reduce costs associated with maintaining multiple applications to manage the SCADAPack Smart RTU, by using free tools.

Leverage your expertise

Using Control Expert exchange IEC 61131-3 logic code between SCADAPack x70 and Modicon PLC projects. Using the SCADAPack 47xi SDK, leverage embedded Linux skills, training, and code by exploiting large ecosystem of embedded Linux libraries, tools, and forums.

Reduce site travel

Reduce travel to remote sites by maintaining SCADAPack Smart RTUs, I/O, and associated instruments and devices through RemoteConnect with DNP3, Modbus, IEC 60870-5-104, and HART protocols.

Simple

RemoteConnect with Control Expert provides a single integrated solution for configuration, logic development, and diagnostics for SCADAPack RTUs.

Flexible

Solve remote operation problems using a wide range of approaches including IEC 61131-3, C/C++, Python, Node-RED, Containers, and more.

Effective

Local or remote maintenance or upgrade of system firmware, configuration, and logic applications using industry standard protocols over TCP/IP or serial-based networks.
Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library