RemoteConnect for the SCADAPack x70

Configuration & programming software application
Published by Schneider Electric

Overview

Flexible configuration and programming application for SCADAPack x70 Smart RTUs

RemoteConnect provides a flexible, easy-to-use programming and configuration environment for the SCADAPack x70 RTU series, which is comprised of the SCADAPack 470, 474, 570, 574 and 575 Smart RTUs.

RemoteConnect is a Windows-based application based on EcoStruxure™ Control Expert (Unity Pro) software components that can be used in both local and remote configurations.

This download consists of RemoteConnect R2.6.1 for the SCADAPack x70 and its IEC 61131-3 logic editor.

Please review the Release Notes (available on the Docs & Videos tab) prior to software installation.
Download SHA256 checksum:
1535DE555F99CB9C05F4C55180DEF0EB6
5DA6DA81F2ECD5AF2894292713A56DF

The User Documentation in PDF format is also available on the Docs & Videos tab. Please refer to the Index PDF to locate the desired document within the provided PDF files.

Important: The software installation package is available here as a free, fully functional software download. However a license (to be purchased separately) is still required. Please select the “Contact Us” button or contact your local Schneider Electric sales partner directly for further details.
+ 31 more

RemoteConnect for the SCADAPack x70

Benefits

Reduce your costs

Reduction of costs associated with maintaining multiple applications to manage the SCADAPack Smart RTU.

Leverage your expertise

Leverage of expertise across SCADAPack x70 and Modicon PLC projects, through code sharing & code re-use.

Reduces site travel

Reduction of travel to remote sites, by maintaining SCADAPack and associated instruments and devices through RemoteConnect with DNP3, Modbus, and HART protocols.

It is simple

Single integrated application for configuration, logic development, and diagnostics.

It is efficient

x70 Logic Editor is based on EcoStruxure Control Expert (Unity Pro) software components.

It is effective

Local or remote maintenance or upgrade of system firmware, configuration, and logic applications using industry standard protocols over TCP/IP or serial based networks.

Product Attributes

Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library