![](https://d2uars7xkdmztq.cloudfront.net/app_resources/85049/thumbs_112/img1547394659884709414.png)
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/85049/thumbs_112/img1547394659884709414.png)
AZZO EnergyX Portable
Published by
AZZO
Features
EnergyX cloud platform
When EnergyX Portable connects to EnergyX cloud you can get:
-
Dashboards, live data diagrams, event analysis and
comprehensive, flexible reporting tools.
-
Alarm tables & notification to ensure you don’t miss an
issue while it is occurring.
-
Sequence of events, timeline view and waveform
analysis to further isolate root cause.
-
Disturbance Direction Detection - power quality issues being caused by utility or
caused by operator / customer.
-
Complex KPI tracking to verify performance targets or
diagnose them.
-
Support for over 10 languages, multiple time zones so you
can use it all over the world.
Power quality compliance analysis
We can assess your network for compliance with these power quality standards:
IEEE 519, EN 50160, IEC 61000-4-30, SARFI and CBEMA.
ISO50001-compliant Energy Management analysis
The EnergyX platform is certified as an ISO 50001-compliant platform, meaning that the reports and analyses can be used in a ISO 50001 certification.
Support for multiple meters
Multiple meters can be automatically integrated into a whole-site analysis rather than having to manually combine individual meter data files.
-
No need to use Excel and manual data manipulation to create multiple meter analysis.
Cellular connectivity
EnergyX Portable connects via cell connection from anywhere in the world to our EnergyX cloud platform.
QR code activation
Simply point your mobile device at the QR code on the case and you will automatically connect to the monitoring and analysis platform.
Certified for global use
CE certified to the following standards: EN / IEC 61010-1:2010,
AMD1:2016 and EN / IEC 61010-2030:2017.
North American ETL certification to the following Standards:
CAN/CSA-C22.2 No. 61010-1-12, UL-61010-2-030, UL-61010-1,
CAN/CSA-C22.2 No. 61010-2-030.
Rogowski coils
Rogowski coils measure up to 4000A at 50-20,000 H.
EnergyX cloud platform
When EnergyX Portable connects to EnergyX cloud you can get:
- Dashboards, live data diagrams, event analysis and comprehensive, flexible reporting tools.
- Alarm tables & notification to ensure you don’t miss an issue while it is occurring.
- Sequence of events, timeline view and waveform analysis to further isolate root cause.
- Disturbance Direction Detection - power quality issues being caused by utility or caused by operator / customer.
- Complex KPI tracking to verify performance targets or diagnose them.
- Support for over 10 languages, multiple time zones so you can use it all over the world.
Power quality compliance analysis
We can assess your network for compliance with these power quality standards:
IEEE 519, EN 50160, IEC 61000-4-30, SARFI and CBEMA.
ISO50001-compliant Energy Management analysis
The EnergyX platform is certified as an ISO 50001-compliant platform, meaning that the reports and analyses can be used in a ISO 50001 certification.
Support for multiple meters
Multiple meters can be automatically integrated into a whole-site analysis rather than having to manually combine individual meter data files.
- No need to use Excel and manual data manipulation to create multiple meter analysis.
Cellular connectivity
EnergyX Portable connects via cell connection from anywhere in the world to our EnergyX cloud platform.
QR code activation
Simply point your mobile device at the QR code on the case and you will automatically connect to the monitoring and analysis platform.
Certified for global use
CE certified to the following standards: EN / IEC 61010-1:2010,
AMD1:2016 and EN / IEC 61010-2030:2017.
North American ETL certification to the following Standards: CAN/CSA-C22.2 No. 61010-1-12, UL-61010-2-030, UL-61010-1, CAN/CSA-C22.2 No. 61010-2-030.
North American ETL certification to the following Standards: CAN/CSA-C22.2 No. 61010-1-12, UL-61010-2-030, UL-61010-1, CAN/CSA-C22.2 No. 61010-2-030.
Rogowski coils
Rogowski coils measure up to 4000A at 50-20,000 H.