SCADA-made feature set
Web-based configuration
Serial and Ethernet connectivity
Network management
Frequency ranges: 150 MHz and 450 MHz
Radio modes: Simplex and Half Duplex
Built-in security features
Encryption: 256-bit AES / AES-GCM with automatic rotating keys
Password-protected telnet, SSHv2 and serial console interface
Multi user password protected access control
Centralized user access control: RADIUS (RFC 2865) based user authentication for remote or local logins with local user access control fallback Certificate based radio authentication
Packet filtering firewall
Certificate management
System diagnostics
Local (HTTP/HTTPS/Telnet/SSH/Console) or remote (Serial/TCP/UDP) access
Compatible with TVIEW+™ and EcoStruxure™ Geo SCADA Expert Network-wide access
Non-intrusive protocol : Runs simultaneously with the application Embedded history of diagnostics parameters and data statistics
Embedded error rate testing capabilities
Many diagnostics parameters available including Tx Power, RSSI, supply voltage, temperature and VSWR