![](https://d2uars7xkdmztq.cloudfront.net/app_resources/81294/thumbs_112/img8279467033527056419.png)
GPS Real-time Kinematic for EcoStruxure™ M580 solutions
An IIOT solution for precision of position data
Published by
Monaghan Engineering
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/81294/thumbs_112/img8279467033527056419.png)
GPS Real-time Kinematic for EcoStruxure™ M580 solutions
Published by
Monaghan Engineering
Features
Precise positional data derived from satellite
GPS locations are received via satellite signals on the base station. With the help of real-time correction, the phase of these signals is aligned to remove majority of errors and provide an accuracy up to 1 to 5 cm.
The GPS RKT solution consists of :
-
1 base station
-
1 to n number of Rover Stations
-
A datalink for corrections
Position information and GPS compatibility
The GPS RTK solution provides:
-
Position information in Latitude – Longitude, Earth Centered Earth Fixed and North East Down coordinate systems.
-
Velocity measurements in units of mm/s.
-
Linear and gyroscopic acceleration measurements.
-
Compatible with GPS (USA), GLONASS (Russia), Beidou (China) and Galileo (Europe) GNSS.
-
Precise time accurate to 1 ms.
Precise positional data derived from satellite
GPS locations are received via satellite signals on the base station. With the help of real-time correction, the phase of these signals is aligned to remove majority of errors and provide an accuracy up to 1 to 5 cm.
The GPS RKT solution consists of :
- 1 base station
- 1 to n number of Rover Stations
- A datalink for corrections
![Precise positional data derived from satellite](https://d2uars7xkdmztq.cloudfront.net/app_resources/81294/feature/img3978957650781298112.png)
Position information and GPS compatibility
The GPS RTK solution provides:
- Position information in Latitude – Longitude, Earth Centered Earth Fixed and North East Down coordinate systems.
- Velocity measurements in units of mm/s.
- Linear and gyroscopic acceleration measurements.
- Compatible with GPS (USA), GLONASS (Russia), Beidou (China) and Galileo (Europe) GNSS.
- Precise time accurate to 1 ms.