![](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/thumbs_112/img7873110828264208183.png)
Remote I/O IS1+ for EcoStruxure™ CPG
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/thumbs_112/img7873110828264208183.png)
Remote I/O IS1+ for EcoStruxure™ CPG
Features
IS1+ The Remote I/O
For 30 years, explosion-protected remote I/O systems from R. STAHL have been used for a wide range of process automation applications in Zone 1 and 2 as well as in Division 1 and 2. It is here that they have proven to be the most cost-effective solution with regards to procurement and installation (CAPEX) as well as during operation (OPEX). Thanks to their large range of functions and unique flexibility, remote I/O solutions from R. STAHL are suitable for virtually all tasks relating to process technology.
CPU & Power modules
The CPU modules for the IS1+ system support the most common communication protocols, such as PROFIBUS DP, PROFINET, Modbus TCP and EtherNet/IP. Copper cables or fiber optic are used for communication, and system redundancy can also be added.
The power module provides an intrinsically safe power supply and, like any other module, can be connected and disconnected in hazardous locations.
I/O Modules
Complete range of I/O modules are available.
Mixture of I/O modules for Ex i and non-Ex i signals
8-channel Zone 1 and Division 1 modules with pneumatics and for Ex d valves
Multifunctional I/O modules for input/output signals
Innovative proactive diagnostics provide an early warning of failures by means of a blue LED and alert telegrams as per NAMUR NE107
Enclosures for IS1+
IS1+ Remote I/O offers great flexibility for a wide range of intended purposes. We have designed a series of STANDARD field enclosures based on many years of experience with customer-specific system solutions.
For specific requirements, we have great experience in offering customized enclosures to meet perfectly the demand of the customers.
TVDA for Ethernet/IP
The R. STAHL IS1+ solutions has been tested in connection with Schneider Electric’s Modicon M340 and M580 and meets the requirements to be rated as a “Tested Validated Documented Architecture” (TVDA).
IS1+ The Remote I/O
For 30 years, explosion-protected remote I/O systems from R. STAHL have been used for a wide range of process automation applications in Zone 1 and 2 as well as in Division 1 and 2. It is here that they have proven to be the most cost-effective solution with regards to procurement and installation (CAPEX) as well as during operation (OPEX). Thanks to their large range of functions and unique flexibility, remote I/O solutions from R. STAHL are suitable for virtually all tasks relating to process technology.
![IS1+ The Remote I/O](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/feature/img1777615349604547080.png)
CPU & Power modules
The CPU modules for the IS1+ system support the most common communication protocols, such as PROFIBUS DP, PROFINET, Modbus TCP and EtherNet/IP. Copper cables or fiber optic are used for communication, and system redundancy can also be added. The power module provides an intrinsically safe power supply and, like any other module, can be connected and disconnected in hazardous locations.
![CPU & Power modules](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/feature/img89940641350169603.png)
I/O Modules
![I/O Modules](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/feature/img4307741996093424832.png)
Enclosures for IS1+
IS1+ Remote I/O offers great flexibility for a wide range of intended purposes. We have designed a series of STANDARD field enclosures based on many years of experience with customer-specific system solutions.
For specific requirements, we have great experience in offering customized enclosures to meet perfectly the demand of the customers.
![Enclosures for IS1+](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/feature/img5393775798534917590.png)
TVDA for Ethernet/IP
![TVDA for Ethernet/IP](https://d2uars7xkdmztq.cloudfront.net/app_resources/77326/feature/img4414307597254042590.png)