![](https://d2uars7xkdmztq.cloudfront.net/app_resources/61131/thumbs_112/img1089701942221969382.png)
RED25 Ethernet Switch for EcoStruxure™ M580 applications
RED25 customizable, entry-level redundancy switch with / without extended temperature range
Published by
BELDEN INC
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/61131/thumbs_112/img1089701942221969382.png)
RED25 Ethernet Switch for EcoStruxure™ M580 applications
Published by
BELDEN INC
Features
Reliable network in accordance with IEEE 1588 v2
A comprehensive set of security features offers all-around network protection.
- Interruption-free data communications thanks to the redundancy technologies PRP and HSR, fast recovery with DLR, RSTP and MRP
- Comprehensive security mechanisms provide all-around network protection
- Broad immunity to electrostatic discharges, plus high-vibration resistance
- Small form-factor redundancy box (RedBox)
- Supports distances up to 100 kilometres
- HiOS Layer 2 – standard software
- 24V power supply
- Device replacement with auto-configuration adapter ACA22-USB
- Optional: Extended operating temperature range from -40 ˚C to +60 ˚C including conformal coating designed for use in harsh conditions
The RED25 switches guarantee a reliable network of applications with rigorous real-time requirements in accordance with IEEE 1588 v2. Further features include a broad immunity to electrostatic discharges and high-vibration resistance.
Hardware functionality
• Port options:
– Four FE TX ports
– Front or rear mounting
• Standard operating temperature range: - 0°C to +60°C
• Extended operating temperature range: - 40°C to +60°C with conformal coating
Software functionality
• Redundancy:
MRP, RSTP 802.1D-2004, PRP, HSR, DLR, link aggregation, link backup
• Management:
SSHv2, HTTPS, TFTP, SCP, SFTP client, SNMP v1/v2/v3, LLDP-MED, SSH client
• Diagnostic:
Persistent logging, syslog, port mirroring N:1, LLDP, copper cable test, port monitor
• Configuration:
Command-line interface (CLI), web-based management, DHCP server per port and pool per VLAN, text-based configuration file, CLI scripting
• Security:
Port security, access control with 802.1x, ACLs (MAC, IPv4), automatic denial-of-service prevention, audit trail, RADIUS, local user management
• Time Synchronization:
IEEE 1588 PTPv2 TC two-step, SNTP server and client
Reliable network in accordance with IEEE 1588 v2
A comprehensive set of security features offers all-around network protection.
- - Interruption-free data communications thanks to the redundancy technologies PRP and HSR, fast recovery with DLR, RSTP and MRP
- - Comprehensive security mechanisms provide all-around network protection
- - Broad immunity to electrostatic discharges, plus high-vibration resistance
- - Small form-factor redundancy box (RedBox)
- - Supports distances up to 100 kilometres
- - HiOS Layer 2 – standard software
- - 24V power supply
- - Device replacement with auto-configuration adapter ACA22-USB
- - Optional: Extended operating temperature range from -40 ˚C to +60 ˚C including conformal coating designed for use in harsh conditions
The RED25 switches guarantee a reliable network of applications with rigorous real-time requirements in accordance with IEEE 1588 v2. Further features include a broad immunity to electrostatic discharges and high-vibration resistance.
Hardware functionality
• Port options:
– Four FE TX ports
– Front or rear mounting
• Standard operating temperature range: - 0°C to +60°C
• Extended operating temperature range: - 40°C to +60°C with conformal coating
– Four FE TX ports
– Front or rear mounting
• Standard operating temperature range: - 0°C to +60°C
• Extended operating temperature range: - 40°C to +60°C with conformal coating
Software functionality
• Redundancy:
MRP, RSTP 802.1D-2004, PRP, HSR, DLR, link aggregation, link backup
• Management:
SSHv2, HTTPS, TFTP, SCP, SFTP client, SNMP v1/v2/v3, LLDP-MED, SSH client
• Diagnostic:
Persistent logging, syslog, port mirroring N:1, LLDP, copper cable test, port monitor
• Configuration:
Command-line interface (CLI), web-based management, DHCP server per port and pool per VLAN, text-based configuration file, CLI scripting
• Security:
Port security, access control with 802.1x, ACLs (MAC, IPv4), automatic denial-of-service prevention, audit trail, RADIUS, local user management
• Time Synchronization:
IEEE 1588 PTPv2 TC two-step, SNTP server and client
MRP, RSTP 802.1D-2004, PRP, HSR, DLR, link aggregation, link backup
• Management:
SSHv2, HTTPS, TFTP, SCP, SFTP client, SNMP v1/v2/v3, LLDP-MED, SSH client
• Diagnostic:
Persistent logging, syslog, port mirroring N:1, LLDP, copper cable test, port monitor
• Configuration:
Command-line interface (CLI), web-based management, DHCP server per port and pool per VLAN, text-based configuration file, CLI scripting
• Security:
Port security, access control with 802.1x, ACLs (MAC, IPv4), automatic denial-of-service prevention, audit trail, RADIUS, local user management
• Time Synchronization:
IEEE 1588 PTPv2 TC two-step, SNTP server and client
![Software functionality](https://d2uars7xkdmztq.cloudfront.net/app_resources/61131/feature/img8922439362564282954.png)