PME SWT Weighing Module for EcoStruxure™ M580

High performance & integrated weighing application for M580
Published by SCAIME SAS

Features

  • Fully Integrated weighing solution
  • High performance weighing module

Fully Integrated weighing solution

PME SWT is directly installed on M580 Ethernet backplane or x80 RIO drop in order to offer a robust and secure weighing solution for EcoStructure™.
Main features
  • Direct installation on M580 Ethernet backplane or x80 RIO drop
  • Commissioning and data access from EcoStruxure™ Control Expert via DTM
  • TVDA EcoStruxure™ with function blocks and Wonderware (WSP) libraries
Fully Integrated weighing solution

High performance weighing module

PME SWT use the latest weighing technologies for high accuracy and high speed weighing. Integrated I/Os allows local process control for batch dosing control or level monitoring. PME SWT can be connected with SWTouch touchscreen for local weight display or maintenance operations like weighing system calibration.
Features
  • 1 weighing channel, able to run up to 8 load cells
  • A/D converter 24 bits
  • Programmable digital filters
  • 2 digital inputs and 4 outputs
  • Functions: Thresholds control, dosing and flow rate calculation
  • 1 port for SWTouch touch panel connection
High performance weighing module