ETAP ArcSafety Solutions
Published by
ETAP
Free Trial
Features
AC arc flash analysis
Perform arc flash analysis and automatically evaluate incident energy and arc flash damage points at multiple locations.
IEEE1584-2018
DGUV-I 203-077
NFPA® 70E 2021
ENA NENS 09-2014
DC arc flash analysis
Calculate the incident energy for different types of direct current applications, including mission-critical facilities, electrochemical plants, substation battery banks, photovoltaic plants, nuclear plants, and transportation systems.
Maximum power
Stokes & oppenlander
Paukert
DGUV-I-203-077: Worst Case
DGUV-I-203-077: General (Iterative)
High voltage arc flash analysis
Perform arc flash analysis for electric transmission & distribution utilities and renewable energy power systems; specifically for calculating arc fault incident energy for 15 kV and above.
OSHA 1910.269 Appendix E
NESC-C2-2012 to 2017
AC arc flash analysis
Perform arc flash analysis and automatically evaluate incident energy and arc flash damage points at multiple locations.

DC arc flash analysis
Calculate the incident energy for different types of direct current applications, including mission-critical facilities, electrochemical plants, substation battery banks, photovoltaic plants, nuclear plants, and transportation systems.

High voltage arc flash analysis
Perform arc flash analysis for electric transmission & distribution utilities and renewable energy power systems; specifically for calculating arc fault incident energy for 15 kV and above.