Easy maintenance & Deployment
Configuration stored on a rugged & removable key
WaveManager: administration and deployment software
Rugged design
Aluminum enclosure
IP66, shocks and vibrations proof (EN 61373)
Operation between -40°C & +70°C (EN 60068-2)
M12 rugged connectors
Dual insulated redundant input 24 to 110 VDC (1500V insulation)
Mutualization
Streams mutualization & isolation (control/command, video, supervision, IIoT on a single WiFi link)
Open solution compatible with all industrial protocols based on Ethernet (Modbus TCP, EtherNet IP, SafeEthernet, PROFIsafe and more).
Cybersecurity
WPA/WPA2 and WPA3 encryption, 802.1X authentication (Radius)
Firewall, VPN, DoS, MAC filtering
Https, SNMPv3