![](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/thumbs_112/img5614705082819531051.png)
Signal Interface Solutions for EcoStruxure™ Triconex Safety Systems
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/thumbs_112/img5614705082819531051.png)
Signal Interface Solutions for EcoStruxure™ Triconex Safety Systems
Features
Interface board for 3506X Tricon CX Digital Input
Digital Input Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Digital Input Module 3506X with GMI Termination Board ref. TBE-D5016-TRI-012 (16 Slots):
Interfacing Solution for Tricon CX Digital Input Module (3506X, 32 Channel) with Intrinsically DI (Switches-Proximities) for a safety application requiring SIL 3 level in safety related systems for high-risk industries. The solution consists of single/dual channel I.S. Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on N.2 Termination Boards ref.TBE-D5016-TRI-012 (16 slots) 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cables ref.4X00226-3xx. The I.S. and SIL3 rated Isolators, such D5031S/D5031D and D5037S/D5037D, have the Load Fault Detection (Short/Open circuit) for both proximity sensor and switch equipped with end of line resistors: the fault in the field is directly mirrored to the TRICON-CX DI. The Out 2 of D5031D can be programmed as Fault detection Out.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
Interface board for 3809X Tricon CX Analog Output
Analog Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Analog Output Module 3809X with GMI Termination Board ref. TB-D5016-TRI-010 (16 Slots):
Interfacing Solution for Tricon CX Analog Output Module (3809X, 16 Channels) with intrinsically safe valve positioner for a safety application requiring SIL 3 level in safety related systems for high-risk industries. The solution consists of single-channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on N.2 Termination Boards ref. TB-D5016-TRI-010 (16 slots) and the connection with the Tricon CX digital input module is by system cables ref. 4X00227-5xx. The Intrinsically Safe and SIL3 rated Isolator, such D5020S, detects field open or short circuit, reflecting a high impedance to the control device circuit and actuates (de-energizes) the channel Fault output transistor and actuates (energizes) the cumulative Fault output available on Power Bus connector. Fault output signal for each channel is available when mounted on a customized Termination Board.
Easy wiring for Intrinsically Safe Solutions
The Termination Board provides direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cables installation and maintenance costs. Power supply for modules is given by Termination Board power bus.
SIL3 Safety Solution required for Critical Applications
In combination to the Intrinsically Safe Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card.
Interface board for 3902X Tricon CX Universal I/O
Universal Input / Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Universal I/O module 3902X with GMI Termination Board ref. TB-D5016-TRI-010 (16 Slots):
Interfacing Solution for Tricon CX Universal Input / Output module (3902X, 16 Channel) with Intrinsically Safe field devices for safety applications requiring SIL 3 level in safety-related systems for high-risk industries. The solution proposed by GMI consists of single-channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input/output for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref.TB-D5016-TRI-010 (16 slots) and the connection with the TRICON-CX is realized by the system cable ref.4X00224-3xx. The 3902X UIO Card be connected directly with AI Modules (D5014S, D5015SK, D5016SK), Temperature Module (D5072S-099), AO Module (D5020S), DI Modules (D5031S, D5032S, D5037S, D5093S9), Supervised DI Modules (D5038SB, D5039SB), DO Modules (D5049S). Solutions with SIL2/3 TUV Certification and Line Monitoring.
Easy wiring for Intrinsically Safe Solutions
The Termination Board provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by Termination Board power bus.
SIL3 Safety Solution required for Critical Applications
In combination to the Intrinsically Safe Solutions theSIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
Interface board for 3722X&3723X Tricon CX Analog Input
Analog Input Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Analog Input Module 3722X & 3723X with GMI Termination Board ref. TBE-D5016-TRI-011 (16 Slots):
Interfacing Solution for TRICON-CX, AI Card ref. 3722X & 3723X (32 CH) with I.S Safe Analog Inputs for Safety applications requiring SIL 3 level in safety related systems for high risk industries. The solution consists of single/dual channel I.S. Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref. TBE-D5016-TRI-011 (16 slots), 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cable ref.4X00189-5xx. For Analog Inputs the 4-20 mA fluctuation will proof the presence of the line and values lower than 4 mA or higher than 20 mA is indicating the failure. The I.S. isolators reflects up to 26 mA transparently. Namur compliant transmitters have value lower than 3.8 mA or higher than 21 mA indicating some specific failure. The fault value is read by TRICON-CX AI card.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
Interface board for 3626X Tricon CX Digital Output
Digital Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Digital Output Module 3626X with GMI Termination Board ref. TBE-D5016-TRI-007 (16 Slots):
Interfacing Solution for TRICON-CX, DO Card ref.3626X (32 CH) with Intrinsically Safe Solenoid Valve for a Safety applications requiring SIL 3 level in safety related systems for high risk industries. The solution consists of single/dual channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and output for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref. TBE-D5016-TRI-007 (16 slots) 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cable ref. 4X00188-3xx. The Intrinsically Safe and SIL3 rated Isolators, such D5048S and D5049S, have the Load Fault Detection (Short/Open circuit) provided both when the load is ON and when the load is OFF: the fault in the field is directly mirrored to the TRICON-CX DO and it is also reported by opening the fault output.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
Enclosure Connection and Working of Termination Board
The board is used in two ways:
- It is installed in a standard, off the shelf enclosure, so a single part number, single product
- It is supplied "lose" so that the panel builder can build it into enclosures for specific customer needs
Interface board for 3506X Tricon CX Digital Input
Digital Input Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Digital Input Module 3506X with GMI Termination Board ref. TBE-D5016-TRI-012 (16 Slots):
Interfacing Solution for Tricon CX Digital Input Module (3506X, 32 Channel) with Intrinsically DI (Switches-Proximities) for a safety application requiring SIL 3 level in safety related systems for high-risk industries. The solution consists of single/dual channel I.S. Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on N.2 Termination Boards ref.TBE-D5016-TRI-012 (16 slots) 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cables ref.4X00226-3xx. The I.S. and SIL3 rated Isolators, such D5031S/D5031D and D5037S/D5037D, have the Load Fault Detection (Short/Open circuit) for both proximity sensor and switch equipped with end of line resistors: the fault in the field is directly mirrored to the TRICON-CX DI. The Out 2 of D5031D can be programmed as Fault detection Out.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
![Interface board for 3506X Tricon CX Digital Input](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/feature/img8874608723794685311.png)
Interface board for 3809X Tricon CX Analog Output
Analog Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Analog Output Module 3809X with GMI Termination Board ref. TB-D5016-TRI-010 (16 Slots):
Interfacing Solution for Tricon CX Analog Output Module (3809X, 16 Channels) with intrinsically safe valve positioner for a safety application requiring SIL 3 level in safety related systems for high-risk industries. The solution consists of single-channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on N.2 Termination Boards ref. TB-D5016-TRI-010 (16 slots) and the connection with the Tricon CX digital input module is by system cables ref. 4X00227-5xx. The Intrinsically Safe and SIL3 rated Isolator, such D5020S, detects field open or short circuit, reflecting a high impedance to the control device circuit and actuates (de-energizes) the channel Fault output transistor and actuates (energizes) the cumulative Fault output available on Power Bus connector. Fault output signal for each channel is available when mounted on a customized Termination Board.
Easy wiring for Intrinsically Safe Solutions
The Termination Board provides direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cables installation and maintenance costs. Power supply for modules is given by Termination Board power bus.
SIL3 Safety Solution required for Critical Applications
In combination to the Intrinsically Safe Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card.
![Interface board for 3809X Tricon CX Analog Output](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/feature/img803349300772459485.png)
Interface board for 3902X Tricon CX Universal I/O
Universal Input / Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Universal I/O module 3902X with GMI Termination Board ref. TB-D5016-TRI-010 (16 Slots):
Interfacing Solution for Tricon CX Universal Input / Output module (3902X, 16 Channel) with Intrinsically Safe field devices for safety applications requiring SIL 3 level in safety-related systems for high-risk industries. The solution proposed by GMI consists of single-channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input/output for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref.TB-D5016-TRI-010 (16 slots) and the connection with the TRICON-CX is realized by the system cable ref.4X00224-3xx. The 3902X UIO Card be connected directly with AI Modules (D5014S, D5015SK, D5016SK), Temperature Module (D5072S-099), AO Module (D5020S), DI Modules (D5031S, D5032S, D5037S, D5093S9), Supervised DI Modules (D5038SB, D5039SB), DO Modules (D5049S). Solutions with SIL2/3 TUV Certification and Line Monitoring.
Easy wiring for Intrinsically Safe Solutions
The Termination Board provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by Termination Board power bus.
SIL3 Safety Solution required for Critical Applications
In combination to the Intrinsically Safe Solutions theSIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
![Interface board for 3902X Tricon CX Universal I/O](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/feature/img5649918597655062827.png)
Interface board for 3722X&3723X Tricon CX Analog Input
Analog Input Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Analog Input Module 3722X & 3723X with GMI Termination Board ref. TBE-D5016-TRI-011 (16 Slots):
Interfacing Solution for TRICON-CX, AI Card ref. 3722X & 3723X (32 CH) with I.S Safe Analog Inputs for Safety applications requiring SIL 3 level in safety related systems for high risk industries. The solution consists of single/dual channel I.S. Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and input for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref. TBE-D5016-TRI-011 (16 slots), 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cable ref.4X00189-5xx. For Analog Inputs the 4-20 mA fluctuation will proof the presence of the line and values lower than 4 mA or higher than 20 mA is indicating the failure. The I.S. isolators reflects up to 26 mA transparently. Namur compliant transmitters have value lower than 3.8 mA or higher than 21 mA indicating some specific failure. The fault value is read by TRICON-CX AI card.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
![Interface board for 3722X&3723X Tricon CX Analog Input](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/feature/img6653992513360557322.png)
Interface board for 3626X Tricon CX Digital Output
Digital Output Interface Termination Board for EcoStruxure™ Triconex – Tricon CX Safety System
Tricon CX Digital Output Module 3626X with GMI Termination Board ref. TBE-D5016-TRI-007 (16 Slots):
Interfacing Solution for TRICON-CX, DO Card ref.3626X (32 CH) with Intrinsically Safe Solenoid Valve for a Safety applications requiring SIL 3 level in safety related systems for high risk industries. The solution consists of single/dual channel Intrinsically Safe Isolators suitable for installation in Safe Area or Hazardous Area (Zone 2/DIV. 2) and output for Zone 0 / Div.1. Each Isolator is mounted on Termination Boards ref. TBE-D5016-TRI-007 (16 slots) 1XTBE for dual channel modules, 2XTBE for single channel modules and the connection with the TRICON-CX is realized by the system cable ref. 4X00188-3xx. The Intrinsically Safe and SIL3 rated Isolators, such D5048S and D5049S, have the Load Fault Detection (Short/Open circuit) provided both when the load is ON and when the load is OFF: the fault in the field is directly mirrored to the TRICON-CX DO and it is also reported by opening the fault output.
Easy wiring for Intrinsically Safe Solutions
The TB provides a direct connection between the Tricon-CX I/O Card and D5000 modules. Lower cable installation and maintenance costs. Power supply for modules is given by TB power bus.
SIL3 Safety Solution required for Critical Applications
In combination with the I.S. Solutions the SIL3 TUV Certification is available on all selected modules ensuring the highest level of safety for high-risk industries.
Hot swapping for easy maintenance operations
Decentralized I/O modules, individually hot-swappable can be maintained or replaced without interrupting all the signals connected to the same I/O card. The pre-wired solution reduces also the risk of incorrect wiring.
![Interface board for 3626X Tricon CX Digital Output](https://d2uars7xkdmztq.cloudfront.net/app_resources/69727/feature/img7288551329983314986.png)
Enclosure Connection and Working of Termination Board
The board is used in two ways:
- It is installed in a standard, off the shelf enclosure, so a single part number, single product
- It is supplied "lose" so that the panel builder can build it into enclosures for specific customer needs