ASi-5 Module with integrated IO-Link Master (BWU4067)

Simply integrating IO-Link into SE applications
Published by Bihl+Wiedemann GmbH

Features

  • Integrated OPC UA server
  • One Ethernet connection for all ASi modules
  • Fine-grained, flexible portfolio
  • One cable for standard and safety
  • Manufacturer-neutral linking
  • Software tools for parameter setting
  • Free choice of topology

Integrated OPC UA server

Thanks to the integrated OPC UA server in our gateways, process and diagnostic data of IO-Link devices can be transferred to the cloud in an easy and cost-efficient way.
Integrated OPC UA server

One Ethernet connection for all ASi modules

One single Ethernet connection for all ASi modules linked to the ASi network required. The Ethernet connection is integrated in the ASi-5/ASi-3 Fieldbus Gateway from Bihl+Wiedemann

Fine-grained, flexible portfolio

  • The range of IO-Link masters contains 1-, 2-, 4- and 8-port versions
  • Even one single IO-Link device can therefore easily be connected at any location, distributed over the AS-Interface cable length of up to 200 meters
  • No "unused" IO-Link ports
  • Fine-grained, flexible portfolio

    One cable for standard and safety

    Standard sensors and safety modules are all connected to one single 2-wire cable

    Manufacturer-neutral linking

    Manufacturer neutrality and interoperability in terms of:

  • sensors
  • higher-level controllers with their differing fieldbus interfaces
  • IO-Link devices from different manufacturers in the same network
  • Software tools for parameter setting

  • Parameter setting of the connected IO-Link sensors using B+W software suites
  • Online bus information makes it easy to commission ASi modules and IO-Link devices
  • Software tools for parameter setting

    Free choice of topology

    Thanks to ASi, there are absolutely no restrictions on topology
    Free choice of topology
    Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library