![](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/thumbs_112/img7551178467705482506.png)
Stratus ftServer
Fault-tolerant computing for uninterrupted operations
Published by
Stratus Technologies
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/thumbs_112/img7551178467705482506.png)
Stratus ftServer
Published by
Stratus Technologies
Features
Automated uptime layer
Unique to Stratus, redundant field programmable gate arrays, data paths, and lockstep firmware provide the processor synchronization, data replication, and logic needed to ensure continuous availability, even in the event of a hardware component failure.
Single system with fully duplexed hardware
Redundant components are presented as a single system – only one OS or application is required, saving licensing fees.
Versatile industry standard platform
Uses industry standard x86 processors, memory DIMMs, SSDs and HDDs. Supports standard shrink-wrapped OSs from Microsoft, Red Hat, and VMware.
Active service architecture
Self-monitoring and self-diagnosing systems simplify issue management. Automated online parts replacement eliminates guesswork, and systems continue to run while being serviced.
Hot-swappable customer replaceable units (CRU)
Subsystems or components are designed to be easily replaced. CRUs are automatically re-synchronized when reinserted.
Solution for Edge control
This is where the EcoStruxure™ Micro Data Center with embedded Stratus ftServer lives in a plant environment. The solution takes data from the devices in the field and provides control decisions and the ability for Operators to control their plant. Stratus ftServer provides the Schneider Electric applications with transparent fault tolerance. This means that applications run on redundant hardware without scripting, networking, or programming. This allows you to confidently run all your business critical applications on a single server without fear of failure.
In addition to the resilience provided by the ftServer, Schneider Electric secure power provides UPS power back up to continue to operate your server in cases of power failure. EcoStruxure™ Micro Data Center with Integrated ftServer is preconfigured to allow you to support remotely and even execute a graceful shut down procedure in case of long duration power outages.
Solution for Apps, analytics & services
The EcoStruxure™ Micro Data Center with Integrated ftServer provides an edge environment to protect you from latency and bandwidth issues, while still connecting you to cloud services such as AVEVA Connect. This solution helps you deliver Edge to Enterprise solutions that assure availability of your business critical applications at all levels. Furthermore you can remotely monitor, manage, and even service your hardware utilizing Stratus and Schneider remote cloud services.
Solution for Connected products
This includes any smart devices, sensors, and instruments. Any device that generates data at the device level.
Automated uptime layer
Unique to Stratus, redundant field programmable gate arrays, data paths, and lockstep firmware provide the processor synchronization, data replication, and logic needed to ensure continuous availability, even in the event of a hardware component failure.
![Automated uptime layer](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/feature/img951528696500139247.png)
Single system with fully duplexed hardware
Redundant components are presented as a single system – only one OS or application is required, saving licensing fees.
![Single system with fully duplexed hardware](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/feature/img4521318391966699170.png)
Versatile industry standard platform
Uses industry standard x86 processors, memory DIMMs, SSDs and HDDs. Supports standard shrink-wrapped OSs from Microsoft, Red Hat, and VMware.
Active service architecture
Self-monitoring and self-diagnosing systems simplify issue management. Automated online parts replacement eliminates guesswork, and systems continue to run while being serviced.
![Active service architecture](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/feature/img6049941254832160778.png)
Hot-swappable customer replaceable units (CRU)
Subsystems or components are designed to be easily replaced. CRUs are automatically re-synchronized when reinserted.
![Hot-swappable customer replaceable units (CRU)](https://d2uars7xkdmztq.cloudfront.net/app_resources/58425/feature/img5010991635107471660.png)
Solution for Edge control
This is where the EcoStruxure™ Micro Data Center with embedded Stratus ftServer lives in a plant environment. The solution takes data from the devices in the field and provides control decisions and the ability for Operators to control their plant. Stratus ftServer provides the Schneider Electric applications with transparent fault tolerance. This means that applications run on redundant hardware without scripting, networking, or programming. This allows you to confidently run all your business critical applications on a single server without fear of failure.
In addition to the resilience provided by the ftServer, Schneider Electric secure power provides UPS power back up to continue to operate your server in cases of power failure. EcoStruxure™ Micro Data Center with Integrated ftServer is preconfigured to allow you to support remotely and even execute a graceful shut down procedure in case of long duration power outages.
In addition to the resilience provided by the ftServer, Schneider Electric secure power provides UPS power back up to continue to operate your server in cases of power failure. EcoStruxure™ Micro Data Center with Integrated ftServer is preconfigured to allow you to support remotely and even execute a graceful shut down procedure in case of long duration power outages.
Solution for Apps, analytics & services
The EcoStruxure™ Micro Data Center with Integrated ftServer provides an edge environment to protect you from latency and bandwidth issues, while still connecting you to cloud services such as AVEVA Connect. This solution helps you deliver Edge to Enterprise solutions that assure availability of your business critical applications at all levels. Furthermore you can remotely monitor, manage, and even service your hardware utilizing Stratus and Schneider remote cloud services.
Solution for Connected products
This includes any smart devices, sensors, and instruments. Any device that generates data at the device level.