![](https://d2uars7xkdmztq.cloudfront.net/app_resources/55186/thumbs_112/img3435262301777117171.png)
FF-H1 to Modbus TCP Gateway for Process Control and Plant Asset Management
Integrate FOUNDATION™ Fieldbus into EcoStruxure™ with Modbus TCP
Published by
Softing Industrial Automation GmbH
![](https://d2uars7xkdmztq.cloudfront.net/app_resources/55186/thumbs_112/img3435262301777117171.png)
FF-H1 to Modbus TCP Gateway for Process Control and Plant Asset Management
Published by
Softing Industrial Automation GmbH
Features
Highlights
The FG-200 provides:
Device redundancy
-
The FG-200 provides device redundancy (D-3 according to FF-593) for avoiding the cost of downtime that can be substantial and may quickly run into the millions for a large plant in the process industry.
Number of FF-H1 segments
-
Integrate up to four FOUNDATION™ Fieldbus (FF) H1 links with up to 16 field devices into control systems supporting Modbus TCP.
Certified for explosive areas
-
Suitable for use in hazardous areas (cULus: Class 1, Division 2, Groups A, B, C, D, IECEx: Ex nA [ic] IIC T4 Gc, ATEX: II 3G nA [ic] IIC T4 Gc) as it offers intrinsically safe device segments.
Asset Management via FDT/DTM
-
Support of Field Device Tool (FDT) frame applications for central field device parameterization, comprehensive diagnostics or Asset Management of FF-H1 field devices.
Highlights
The FG-200 provides:
Device redundancy
- The FG-200 provides device redundancy (D-3 according to FF-593) for avoiding the cost of downtime that can be substantial and may quickly run into the millions for a large plant in the process industry.
Number of FF-H1 segments
- Integrate up to four FOUNDATION™ Fieldbus (FF) H1 links with up to 16 field devices into control systems supporting Modbus TCP.
Certified for explosive areas
- Suitable for use in hazardous areas (cULus: Class 1, Division 2, Groups A, B, C, D, IECEx: Ex nA [ic] IIC T4 Gc, ATEX: II 3G nA [ic] IIC T4 Gc) as it offers intrinsically safe device segments.
Asset Management via FDT/DTM
- Support of Field Device Tool (FDT) frame applications for central field device parameterization, comprehensive diagnostics or Asset Management of FF-H1 field devices.