TapNPass Nomad

Portable NFC, Wi-Fi adapter for Modbus®, Serial fieldbus
Published by IoTize SAS

Features

  • Transform fieldbus into wireless for mobiles
  • Wireless communication where & when it's needed
  • Instantly create testing & maintenance apps
  • Designed-in communication security
  • Complete solution

Transform fieldbus into wireless for mobiles

TapNPass Nomad instantly adds Near Field Communication (NFC), Wi-Fi (802.11b/g/n), or Bluetooth (BLE 4.2) to any equipment. It plugs directly into your equipment's serial fieldbus (RS232, RS485, USB) and offers native support of Modbus® RTU. Wireless protocols are pre-implemented to optimize security and performance.


NFC ‘tap-to-connect,’ and dynamic per-session encryption effectively counter ‘Man-in-the-Middle’ and ‘Denial-of-Service’ attacks that put your equipment at risk and reduce maintenance efficiency. Wi-Fi and Bluetooth provide the bandwidth for system testing and programming, combined with the range that allows users to work at a comfortable distance from high voltage and moving parts.

Transform fieldbus into wireless for mobiles

Wireless communication where & when it's needed

TapNPass 'Nomad' includes a Li-Ion battery sized to keep TapNPass communicating through your busiest days, and recharges rapidly via USB. It includes cables to plug into common fieldbus connectors such as DB9, USB and RJ45. Plus, it includes an embedded magnetic support to secure it to a metal surface for hands-free operation.

Wireless communication where & when it's needed

Instantly create testing & maintenance apps

Just configure TapNPass using the included IoTize Studio software on your PC, then automatically generate your custom mobile apps for iOS (IPA) and Android (APK). Configuration is easy.


Just select Modbus registers and set the access control features. Then, set the options for your graphical display, and click to generate the app. No coding is required.

Instantly create testing & maintenance apps

Designed-in communication security

TapNPass secures communication between mobiles and target equipment with a range of pre-implemented features including:

  • Configurable access profiles
  • Encrypted passwords
  • Dynamic per-session AES-128 encryption
  • Secure pairing with NFC
  • Complete solution

    TapNPass includes all the software you need to test connections, configure features, and create apps. IoTize Tap Toolbox app gets you started immediately setting up and communicating with your equipment.


    IoTize Studio software on your PC provides a simple drag-and-drop environment for configuring TapNPass and creating the graphical interface for the mobile app.


    IoTize app generator is an industry-standard, cloud-based solution that creates mobile apps and app projects for iOS and Android automatically.


    There are no complicated software installs. There's no coding to do. Just configure in IoTize Studio, and launch the automatic build of your app.

    Complete solution
    Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library