EcoStruxure™ Architecture Builder

Comprehensive presales tool focusing on the design and the quotation
Published by Schneider Electric

Overview

Speed up Pre-Sales project quotation

EcoStruxure™ Architecture Builder (formerly EcoStruxure™ Plant Builder) is comprehensive presales tool focusing on the design and quotation which aims to support salesforces.

 

It offers easy configuration and holistic proposal management in order to speed-up the quotation process of an entire EcoStruxure™ Architecture project and reduce the risk on project design.

 

It embeds advanced and innovative features such as performance estimators and dependability analysis, making it a unique software on the market.

 

Wide range of architectures creation for EcoStruxure Automation Expert, EcoStruxure Control Expert and Power Digital projects.

 

Version available: EcoStruxure™ Architecture Builder 6.1

NOTE: Click on the Download button to get the Essential version.

+ 7 more

EcoStruxure™ Architecture Builder

Benefits

Speed up the quotation process

Create project proposals quickly and limit the need of having architecture specialists in automation and power design.

Increase productivity during quotation

The software generates automatically the Bill of Material (BoM) and the project report of configured architectures.

Reduce the design risk

Propose more robust architectures thanks to the Performance and the Dependability analysis, which are unique features on the market.

Smooth transition to execution

The full integration of the Builder with EcoStruxure Control Expert helps to reuse the architecture designed to start the engineering stage.
Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library