Harmony Edge Box

Harmony Edge Box run at the Edge Control level of EcoStruxure™
Published by Schneider Electric

Overview

Secured communication from shop floor to IT

Harmony Edge Box run at the Edge Control level of EcoStruxure™, the Schneider Electric IIoT architecture. They enable secured communication from shop floor to IT, improving profitability and offering new business opportunities through enhanced asset performance for more efficient operation and maintenance of capital assets. They offer smart application design and engineering to leverage asset performance, with end-to-end cybersecurity.


Harmony Edge Box can be used as entry level Industrial PCs and for IIoT at the Edge of EcoStruxure™ for direct connection to Cloud applications (running Node-RED to wire from OT to IT) with enhanced cybersecurity by design.

Harmony Edge Box

Benefits

Configurable

The hardware making millions of possible combinations with versatile Edge control software.

Open operating system

It is versatile to Edge control software (HMI, EcoStruxure™ Machine SCADA Expert, engineering and maintenance tools, thin clients, IT/OT connections, etc.)

Cybersecurity

Harmony Edge Box meet requirements for end to end Cybersecurity. They are designed accordingly to IEC62443 standard, even for remote connections with EcoStruxure™ Secure Connect Advisor.

Assets performance

  • IIoT wiring with Node-RED, for shared operational data with IT and cloud applications, analytics for business enablers and secondary sensing connection.
  • An Industrial design with no rotating parts, 0-55°C/ 32-131°F operating temperature, industrial certifications including hazardous locations and marine, conformal coating, UPS, 11+ years of availability and 4 years of repair service.
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library