SE.AppCommonProcess library for EcoStruxure™ Automation Expert

Application common process library
Published by Schneider Electric

Features

  • Simplify engineering & deployment
  • Supported functions
  • EcoStruxure™ Automation Expert HMI Objects
  • AVEVA™ System Platform Objects

Simplify engineering & deployment

  • Ready-to-use automation objects to reduce engineering lead time
  • Tested and validated Libraries help in quick deployment with less challenges during commissioning of systems
  • Simplify engineering & deployment

    Supported functions

    The SE.AppCommonProcess provides elementary control and visualization functions for your automation system, it includes:



    Elementary Modules

  • Auxiliary Functions (Alarm Summary, Message Box)
  • Equipment Module (Flow Control, Pump Set)
  • Motors (Motor, Motor with 2 Directions and 2 Speeds, Motor Cyclic, Motor Variable Speed)
  • Process Control (PID, PID Multiplexer, Pulse-width Modulation, Ratio, Split2Range, Step3)
  • Setpoint Management (Ramp, Setpoint Bool, Setpoint Real)
  • Signal Processing (Analog, Digital, Counter, Multi Analog, Totalizer)
  • Supporting Functions (Condition, Device Auxiliary, Local Panel, Predictive Maintenance)
  • Valves (Valve, Valve with 2 Outputs, Bi-state manually operated valve, Motorized Valve, Motorized Valve with Positioner, Control Valve)
  • EcoStruxure™ Automation Expert HMI Objects

    The SE.AppCommonProcess provides symbols and faceplates for each CAT ready to be used in the EcoStruxure™ Automation Expert HMI.
    EcoStruxure™ Automation Expert HMI Objects

    AVEVA™ System Platform Objects

    The SE.AppCommonProcess provides symbols and faceplates for each CAT ready to be used in AVEVA™ System Platform.
    AVEVA™ System Platform Objects
    Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library