Realift™ Rod Pump Control

Rod Pump Control Solution
Published by Schneider Electric

Overview

Pump control solution based on the SCADAPack™ 474 Smart RTU hardware platform

Realift Rod Pump Control (RPC) is a SCADAPack 474 Smart RTU-based solution to monitor, control and optimize the performance of wells, using sucker rod pumps.

This Remote Operations (formerly SCADA & Telemetry) solution uses a Magelis HMIGTO2310 or HMISTU855 HMI for local configuration and operation, is expandable and easy-to-use, and employs advanced extraction control features to optimize production, reduce operational expenses, extend equipment life, and more...

This software download consists of Realift RPC for the SCADAPack 474, Vijeo™ application for the Magelis HMI and an EcoStruxure™ Geo SCADA Expert template.

Current version: 5.00.
Note: After downloading, unblock the ZIP file: Right-click on the zip file, select Properties and select the Unblock check-box.
Please review the Release Notes (available on the Docs & Videos tab) prior to software installation.

SHA256 download checksum and User Documentation are also available on the Docs & Videos tab.

Important: The Realift RPC software installation package is available here as a free download. However a license (to be purchased separately) is required for full operation. Please select the “Contact Us” button or contact your local Schneider Electric sales partner directly for further details.

Realift™ Rod Pump Control

Magelis HMISTU855

EcoStruxure Geo SCADA Expert Template

SCADAPack 474 Smart RTU

Benefits

All-in-one application increases efficiency

Single application integrates configuration, logic development, and diagnostics.

Reduced development costs and system downtime

Optimize operations by cutting development costs and reducing downtime across the entire lifecycle.

Cost reduction

Reduce costs associated with maintaining multiple applications and multi-file configurations.

Expedite development time

Leverage expertise across SCADAPack and Modicon™ PLC projects by sharing and re-using IEC 61131-3 code and libraries.

Reduce learning curve using established logic creation platform

RemoteConnect's integrated IEC 61131-3 Logic Editor is based on components of EcoStruxure™ Control Expert (Unity Pro):
  • Automatic creation of logic variables linked with SCADAPack x70 objects
  • Supports online logic modification
  • Automatic storage and retrieval of logic source on SCADAPack x70 devices
  • Flexible: configuration Export and Import capability using Microsoft® Excel spreadsheet
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library