Realift™ Rod Pump Control
Published by
Schneider Electric
Free
Features
Single RTU controls one or two pumps
Downhole, surface, and timed control modes of one or two pumps using a single RTU.
Intelligent pump-off management
Automatically adjusts pumping time and downtime in accordance with well performance.
Historic Dynacards
Automatically retains up to 578 historic Dynacards, grouped by pump-off event or user-selected.
Historic trending
24-hour and 60-day trends.
User-configurable alarms
Alarms for pump behavior such as belt slip, imbalance, torque, fluid load, belt slippage, MPRL/PPRL, casing pressure, tubing pressure, malfunction load, motor speed, pressure switch, gearbox torque, and four custom alarms.
Energy consumption
Peak energy consumption management.
Support for user-defined custom applications
Availability of two additional IEC-61131 tasks to develop custom well site applications such as:
Flow Measurement
Tank Monitoring
Injection Control
Separator Control
Other custom programs
Single RTU controls one or two pumps
Downhole, surface, and timed control modes of one or two pumps using a single RTU.
Intelligent pump-off management
Automatically adjusts pumping time and downtime in accordance with well performance.
Historic Dynacards
Automatically retains up to 578 historic Dynacards, grouped by pump-off event or user-selected.
Historic trending
24-hour and 60-day trends.
User-configurable alarms
Alarms for pump behavior such as belt slip, imbalance, torque, fluid load, belt slippage, MPRL/PPRL, casing pressure, tubing pressure, malfunction load, motor speed, pressure switch, gearbox torque, and four custom alarms.
Energy consumption
Peak energy consumption management.
Support for user-defined custom applications
Availability of two additional IEC-61131 tasks to develop custom well site applications such as:
Flow Measurement
Tank Monitoring
Injection Control
Separator Control
Other custom programs