InGateway502 IoT Edge gateway
Published by
InHand Networks
Features
Network connectivity
Multiple means of Internet access are offered by the IG502, including globally ubiquitous 4G LTE, Ethernet, and Wi-Fi.
Dual SIM failover enables the device to automatically switch between carrier networks. Auto link detection and embedded watchdog keep you always online.
Data acquisition configuration
With the built-in Device Supervisor™ Agent, the IG502 makes it easy to configure data collection, pre-processing and uploading to the cloud.
Compatible with multiple industrial protocols, including Modbus TCP, Modbus RTU, EtherNet/IP, ISO on TCP, OPC UA Client, etc., easily adjusted to different devices.
Support for Microsoft Azure and Amazon AWS cloud platforms, makes it a cooperative IoT ecosystem ready.
Easy configuration, minimal IT knowledge is sufficient.
Python programmable
Embedded with ARM Cortex-A8 processor, 512MB RAM and 8GB eMMC FLASH, the IG502 delivers powerful edge computing capabilities. The Python development platform built in the gateway enables users to customize applications according to their own business.
Extensive interfaces
The IG502 offers extensive interfaces, including 2 Ethernet ports, 2 serial ports, USB, and dual SIM. Optional I/O, Wi-Fi, and GPS further expand your choices, enabling connection to a wider range of onsite devices.
Security features
The IG502 allows for complete security protection, including OpenVPN for secure data transmission and multi-layer user authorization mechanism that protects the system against external attacks. It frees users from security concerns while enabling fast networking for IoT applications.
Industrial-grade design
The IG502 features industrial grade design. EMC level 3, IP30 protection rating, and wide temperature and voltage ranges make it enduring in challenging environments.
Remote management
Like InHand’s other M2M products, the IG502 supports the Device Manager. Through remote monitoring and centralized management, you can easily track your devices and enjoy better efficiency for massive deployment and preventive maintenance.
Network connectivity
Multiple means of Internet access are offered by the IG502, including globally ubiquitous 4G LTE, Ethernet, and Wi-Fi.
Dual SIM failover enables the device to automatically switch between carrier networks. Auto link detection and embedded watchdog keep you always online.
Data acquisition configuration
Python programmable
Embedded with ARM Cortex-A8 processor, 512MB RAM and 8GB eMMC FLASH, the IG502 delivers powerful edge computing capabilities. The Python development platform built in the gateway enables users to customize applications according to their own business.
Extensive interfaces
The IG502 offers extensive interfaces, including 2 Ethernet ports, 2 serial ports, USB, and dual SIM. Optional I/O, Wi-Fi, and GPS further expand your choices, enabling connection to a wider range of onsite devices.
Security features
The IG502 allows for complete security protection, including OpenVPN for secure data transmission and multi-layer user authorization mechanism that protects the system against external attacks. It frees users from security concerns while enabling fast networking for IoT applications.
Industrial-grade design
The IG502 features industrial grade design. EMC level 3, IP30 protection rating, and wide temperature and voltage ranges make it enduring in challenging environments.
Remote management
Like InHand’s other M2M products, the IG502 supports the Device Manager. Through remote monitoring and centralized management, you can easily track your devices and enjoy better efficiency for massive deployment and preventive maintenance.