EcoStruxure™ Ready Web Portal Monitoring

1 year subscription of Remote UPS Monitoring
Published by Schneider Electric

Overview

Web portal that provides visibility into your UPS

EcoStruxure™ Ready Web Portal provides free remote UPS monitoring for all new Smart-UPS with a SmartConnect Ethernet Port. You can extend remote UPS monitoring after your free monitoring has expired. You will be notified in advance before this is required.

This subscription extends remote UPS monitoring and allows you to continue receiving email alerts, firmware upgrades, and more. Subscription is UPS dependent and non-transferable.

Out-of-box cloud connectivity is enabled via the embedded SmartConnect Ethernet Port and direct connection to Schneider Electric cloud services.
+ 2 more

EcoStruxure™ Ready Web Portal Monitoring

EcoStruxure Ready Web Portal

Runtime, Charge and Load values on Dashboard

Easy UPS Firmware Upgrades

Benefits

View UPS data at a glance

The Dashboard lets you see power-related information like battery charge, runtime remaining, and connected load. Use the standard email notifications set or build customized email rules to get notified of power events on your site.

Easy firmware upgrades

The web portal has back-end logic to ensure easy firmware upgrades for your Smart-UPS, automatically detecting the correct firmware package for your device. Whenever a higher firmware version is available, you will be notified via the web portal when it is ready for installation.

Bonus battery warranty

Lead-acid UPS devices (SMC, SMT, SMX) registered on the web portal are awarded 1 extra year of warranty for the battery.

Easy Smart-UPS device registration

Each supported UPS device ships with a QR code label to help you sign up for a user account and register your Smart-UPS device. Scanning the QR code automates setup and reduces risk of errors.