AZZO Xpert Data Management Tool

Manage PME database size and improve system performance
Published by AZZO
$1600/Year

Features

  • Scheduled or Manual Aggregation
  • Preview before commit
  • Flexible selection criteria
  • Multiple aggregation operations per measurement
  • Age-based progressive aggregations
  • Quality Assurance Checks
  • Save reusable profiles
  • Remove unused measurements

Scheduled or Manual Aggregation

For improved operating performance, set up a sliding-window schedule to auto-aggregate data so that database size is always optimized. Avoid costly manual interventions with an automatic schedule.

For one-time maintenance and repair, manually trigger aggregation routines to improve database performance before upgrades or backups.
Scheduled or Manual Aggregation

Preview before commit

For manually-triggered operation, preview the changes before they are committed to the database.

Optionally, export data to CSV for further analysis or for integration into other systems
Preview before commit

Flexible selection criteria

Select multiple sources and/or measurements when creating aggregation routines. Allows for a rich set of aggregations tuned for project-specific needs.
Flexible  selection criteria

Multiple aggregation operations per measurement

For each measurement, choose any and all of these operations: sum, min, max, average, first record, last record. You get maximum flexibility for all applications.
Multiple aggregation operations per measurement

Age-based progressive aggregations

Set different aggregation routines based on age of data. For example, measurements that are older than a week, can be aggregated by hour. The same measurement data, older than a month can be aggregated by day.
Age-based progressive aggregations

Quality Assurance Checks

Warnings and confirmation windows ensure that no mistakes are made with customer data.
Quality Assurance Checks

Save reusable profiles

After you create an aggregation strategy for your database, save it as a profile so it can be reloaded when needed, in cases where you temporarily stop services or reboot.

Profile can be automatically loaded on restart.

Remove unused measurements

Sometimes, databases fill up with data that customers don't need or want. The Xpert Data Management Tool allows you to remove specific measurements completely from the database, on a schedule or manually on-demand.
Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library