AUVESY Image Service

Automated imaging for Windows systems in IT & OT
Published by AUVESY GmbH
Starts at $50

Overview

Easily create, recover and manage disc images as backups of PCs and IPCs

If a faulty PC or IPC causes a stoppage, you need to act quickly. Each minute of downtime can cost thousands. Disk imaging can be used as a fast recovery strategy, but only if you always have up-to-date disk images AND the ability to locate and restore them quickly. The AUVESY Image Service gives you both of these things, but the benefits don't stop there.


The AUVESY Image Service is a solution to automatically create images of Windows PCs and servers. Important data can be quickly restored in an emergency using an image.


What does it do?

  • Provides a complete backup solution
  • Automates the process of safeguarding your data
  • Increases data availability
  • Utilizes your existing versiondog system
  • Ensures quick and clean workflow from remote installation to fast recovery

AUVESY Image Service

Benefits

Significant time savings through automation

Save time and minimize errors by setting up regular, automatic imaging jobs - configure them once, then just let them run.

Organization

Use AUVESY Image Service to centralize and organize all your PC drive images so that users can always locate the required image without delay.

Preventative maintenance

Actively monitor items such as bios battery condition, remaining disk capacity and bad sectors - detect changes to software and hardware configuration.

Fast recovery

Access all images and other recovery options via AUVESY Image Service - centralization saves valuable time when every minute counts.
Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library