Connected HVAC solution

Commercial HVAC control system by zone, anywhere and anytime
Published by Schneider Electric

Features

  • Local monitoring and control
  • Zone remote monitoring and control
  • HVAC unit remote monitoring and control
  • Maintenance plan management
  • Digital logbook
  • Wireless connectivity

Local monitoring and control

With the SE8000 room controller, access locally to all HVAC parameters of a room through a touch screen interface with multi-language support.
It includes a discreet occupancy sensor to save energy when the room is unoccupied.
Local monitoring and control

Zone remote monitoring and control

On your smartphone, visualize comfort parameters (zone temperature, humidity rate and CO2 level) and modify 24/7 temperature setpoint and schedule times
Zone remote monitoring and control

HVAC unit remote monitoring and control

For Rooftop Unit (RTU), Heat Pump and Fan Coil Unit Access HVAC unit graphic and trends of key parameters on your laptop or tablet
Be alerted when comfort parameters (temperature, humidity, CO2) are out of comfort range or do not reach the setpoint
Modify advanced parameters such as Unit mode, fan mode and fan speed, occupied/unoccupied setpoints, dehumidification threshold
HVAC unit remote monitoring and control

Maintenance plan management

Organize long-term maintenance schedules, get convenient reminders and planning capabilities, easily use QR code-based functions
Maintenance plan management

Digital logbook

Create and scan QR codes to track your assets for long-term maintenance schedules and task reminders.
Log and access asset history, documentation, and collaborative information with one simple scan.
Generate inspection and activity reports on the spot.

Wireless connectivity

You can access to Facility Expert interface on smartphone, tablet or your laptop on a webpage.
The SE8000 room controller connects to cloud with WiFi connectivity thanks to an embedded card
Wireless sensors such as temperature, humidity, CO2 are connected to the SE8000 with IEEE 802.15.4 protocol. Temperature sensors can also be wired to the SE8000 terminals
Wireless connectivity