EcoStruxure™ Autonomous Production Advisor

Enable Machine Learning at the Industrial Edge
Published by Schneider Electric

Features

  • Highlights
  • EcoStruxure™ Autonomous Production Advisor – Gateway 101

Highlights

  • An open platform that allows end users to build their own Analytics or Machine Learning applications
  • Improve performance of Machine Learning models by capturing feedback from Subject Matter Experts
  • Leverage existing infrastructure and control networks to deploy the APA solution
  • Availability of multiple applications suited to your application, available from APA marketplace
  • Highlights

    EcoStruxure™ Autonomous Production Advisor – Gateway 101

    The Gateway 101 is a Dell OEM device that enables Edge Analytics and Machine Learning Model deployment close to industrial assets.

    The device is fully managed by the EcoStruxure Autonomous Production Advisor (APA) Platform, where users can manage application deployment and hardware provisioning tasks to manage a fleet of Edge Gateways.

    The Gateways come factory installed with the Ubuntu 18.04 LTS Operating System and pre-configured software environment that allows deployment of applications through the APA Platform.

  • An open Intel Processor based platform that runs the Ubuntu 18.04 LTS Operating System
  • Runs applications and machine learning models locally at the device level
  • Has a small hardware platform footprint and low power consumption
  • Mounts with DIN rails
  • Operates in a wide temperature range -30° C to 70° C (-22° F to 158° F)
  • EcoStruxure™ Autonomous Production Advisor – Gateway 101