SEE Electrical
Published by
IGE+XAO
Features
Seamless configuration
After downloading and installing the software, you are now ready to start your first project. SEE Electrical automatically detects available hardware such as printers and graphics cards, without any need for configuration.
Evolution with additional modules
Additional modules complete the SEE Electrical portfolio. These modules will easily integrate with SEE Electrical.
• Thermal Calculation Cabinet
• 3D Panel +
• Building + Basic
• Building + Standard
• Open Data
• Smart PDF
• IEEE Circuit Diagrams
• PDM Connect
Easy project realization
With SEE Electrical you can open as many windows as you want, and you also have the possibility of working on several projects at the same time. Thanks to the Microsoft ActiveX® interface, you can import documents from other Windows applications (such as Excel, Word, etc.) into your project.
SEE Electrical Basic
SEE Electrical Basic is the ideal entry-level solution for all industries. Its numerous functions and attractive price make it an easily accessible choice for smaller businesses involved in any aspect of electrical engineering.
SEE Electrical Basic25
Basic25 is similar to Basic but is limited to 25 sheets per project. Hence, it is offered at a cheaper price.
SEE Electrical Standard
SEE Electrical Standard is the second level of SEE Electrical. An economic solution to deliver distinct advantages to those users who regularly produce and revise electrical documentation.
System requirements
• Windows® 7, 8/8.1, 10
• Minimum Intel® Pentium® 4 or AMD Athlon™ 64 processor (Core i5 or above recommended)
• 2 Gb RAM (4 GB recommended)
• 600 Mb free disk space
• 1280 x 1024 Graphics Card or higher recommended
Seamless configuration
After downloading and installing the software, you are now ready to start your first project. SEE Electrical automatically detects available hardware such as printers and graphics cards, without any need for configuration.
Evolution with additional modules
Additional modules complete the SEE Electrical portfolio. These modules will easily integrate with SEE Electrical.
• Thermal Calculation Cabinet
• 3D Panel +
• Building + Basic
• Building + Standard
• Open Data
• Smart PDF
• IEEE Circuit Diagrams
• PDM Connect
Easy project realization
With SEE Electrical you can open as many windows as you want, and you also have the possibility of working on several projects at the same time. Thanks to the Microsoft ActiveX® interface, you can import documents from other Windows applications (such as Excel, Word, etc.) into your project.
SEE Electrical Basic
SEE Electrical Basic is the ideal entry-level solution for all industries. Its numerous functions and attractive price make it an easily accessible choice for smaller businesses involved in any aspect of electrical engineering.
SEE Electrical Basic25
Basic25 is similar to Basic but is limited to 25 sheets per project. Hence, it is offered at a cheaper price.
SEE Electrical Standard
SEE Electrical Standard is the second level of SEE Electrical. An economic solution to deliver distinct advantages to those users who regularly produce and revise electrical documentation.
System requirements
• Windows® 7, 8/8.1, 10
• Minimum Intel® Pentium® 4 or AMD Athlon™ 64 processor (Core i5 or above recommended)
• 2 Gb RAM (4 GB recommended)
• 600 Mb free disk space
• 1280 x 1024 Graphics Card or higher recommended