EcoStruxure™ Control Expert - Asset Link

Design tool for seamless integration of control and supervisory systems
Published by Schneider Electric

Overview

Seamless integration of control and supervisory systems

EcoStruxure™ Control Expert - Asset Link enables engineers to create a fully integrated control system to reduce design and commissioning time and deliver long term system consistency.


It integrates system built with EcoStruxure™ Control Expert or EcoStruxure™ Machine Expert or RemoteConnect for the SCADAPack RTU x74 or x75 which are supervised by AVEVA System Platform (V2017 to 2020 R2).


We provide a Free Evaluation edition which can be used for 30 days before purchase of the license.

NOTE:Click on the Download for Free Trial to download the software package.

Review our Video Playlist


+ 8 more

EcoStruxure™ Control Expert - Asset Link

Benefits

Faster design and implementation

EcoStruxure™ Control Expert - Asset Link analyzes your control project and reads the configuration information: (Function Blocks), data structures (Variables) and meta data (Comments and Initial Values). It generate Assets in AVEVA System Platform, with configured attributes and addresses reducing engineering time by 20%.

Simplified system changes

EcoStruxure™ Control Expert - Asset Link simplifies the maintenance of your control system by continuing to monitor your controller project and update the attributes of the AVEVA System Platform assets. This removes the risk of inconsistency when changes are made in your control system.

Process and Machine solutions

EcoStruxure™ Control Expert - Asset Link works with all Modicon Controllers configured with EcoStruxure™ Control Expert and EcoStruxure™ Machine Expert.
In addition, SCADAPack RTU x74 / x75 configured using RemoteConnect are also supported.

Range of communication protocols

EcoStruxure™ Control Expert - Asset Link automatically configures AVEVA System Platform IO Address when using EcoStruxure™ Control Expert - Modicon Communication Server, EcoStruxure™ OPC UA Server Expert or Open Factory Server (OFS).
For SCADAPack RTU, DNP3 communication protocol is supported.

Libraries with predefined patterns

EcoStruxure™ Control Expert - Asset Link patterns are predefined to automatically generate assets in AVEVA System Platform based on General Purpose Library for AVEVA System Platform when controller code is based on General Purpose Library for EcoStruxure™ Control Expert.

Custom patterns

EcoStruxure™ Control Expert - Asset Link generates patterns for customer / project standards based on a sample object type without additional effort.

Support

We provide support to help you get the most from Ecostruxure Control Expert - Asset Link.
Click on the button "Contact Us" for more information.

Connect and learn more about Asset link

Visit the Industry Automation and Control Forum to interact with other users.