SCADAPack C Tools

C Tools for Legacy SCADAPack Smart RTUs
Published by Schneider Electric

Overview

Software tools for creating C logic code for legacy 16-bit SCADAPack Smart RTUs

This software package provides software tools (function libraries) for creating a C logic control application for legacy 16-bit SCADAPack Smart RTUs such as the SCADAPack 100, Micro 16, SCADAPack Light, SCADAPack Plus and SCADAPack LP. The single C logic application runs concurrently with the existing Telepace Studio ladder logic or IEC61131-3 Workbench application.

Notes:

  • The compiler is not included in this download package and must be purchased separately: part number: TBUM327090.
  • Standard SCADAPack 300-series and SCADAPack 32 Smart RTUs are supported by other C++ Tools which are available for free download on SHOP.

The version of software included in this download is 2.50.2.

Download SHA256 checksum available on Resources Tab.
Note: After downloading, unblock the ZIP file: Right-click on the zip file, select Properties and select the Unblock check-box.

SCADAPack C Tools

Benefits

Enhanced control capabilities

Use the C application to add complex mathematical calculations and other custom control algorithms to the RTU.

Product Attributes

Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library