Large Data Center (ANSI): 23,5 MW IT capacity, Chilled Water, 270.000 ft² - Summary

Reference Design covering data center power supply, cooling & IT space.
Published by Schneider Electric

Features

  • Content
  • Design Overview

Content

This reference design - Summary contains:


  • RD106_ANSI_Summary_Document
  • RD106_ANSI_Detailed_Design
  • Design Overview

    Data Center IT Capacity
    • Initial delivery of 3 MW
    • Scalable to 23.5 MW

    Regional Voltage and Frequency
    • 230kV, 69kV, 13.8kV, 400-480V
    • 60Hz

    Redundancy Levels
    • Power: 2N distribution to load, 2N
    • UPS, N+2 generators
    • Cooling: N+2 CRAHs, N+1 pumps,
    • N+1 chillers