Mid-size Data Center (IEC): 1 MW IT capacity, Tier 3, 2059 m² - Summary

Reference Design covering data center power supply, cooling & IT space
Published by Schneider Electric

Features

  • Content
  • Scope of application

Content

This reference design - Summary contains:


Summary


  • Reference Design 19.pdf
  • Scope of application

    This reference design is applicable for:


    Data Center IT Capacity:

  • 1060 kW
  • Adaptable from 200 kW to 3180 kW

  • Target availability:

  • Tier 3

  • Annualized PUE at 100% Load:


  • 1.40 in Beijing, China
  • 1.39 in Paris, France
  • 1.49 in Singapore

  • Total Racks and Average Density:

  • 156 racks at 6.7 kW/rack

  • IT & Facility Floor Space:

  • 2059 m2

  • Regional Voltage and Frequency:

  • 400V, 50Hz
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library