Large Colocation Data Center (IEC): 11,2 MW IT capacity, indirect air economizer, 10.875 m² - Summary

Reference Design summary covering data center power supply, cooling & IT space
Published by Schneider Electric

Features

  • Content
  • Design Overview

Content

This reference design - Summary contains:


  • RD107_IEC_summary document
  • RD107_IEC_ Detailed design
  • Design Overview

    Data Center IT Capacity
  • Initial delivery of 11.2 MW
  • Adaptable from 2.8 MW to 11.2 MW

  • Regional Voltage and Frequency
  • MV: 11kV - 50HzV
  • LV: 400V, 50Hz

  • Redundancy Levels
  • Power: 2N at the MV Level
  • N+2 generators
  • tri-redundant UPS
  • Cooling: N+2 indirect air economizer sections
  • Data Center Overall Space
  • 10875 m2
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library