Small & Medium Hospital (IEC) 300-Bed - Engineering Package

IEC Electrical & Digital Architectures of reference for Hospital
Published by Schneider Electric

Features

  • Content
  • Scope of application

Content

The Reference Design - Full Engineering Kit contains:


Engineering Reports


  • Executive Summary
  • Executive Detailed Report with Engineering Package - Power Architecture
  • Executive Detailed Report with Engineering Package - Digital Architecture

  • SLD CAD files: Digital Architecture


  • 300 bed Hospitals - IEC Digital DB.pdf
  • 300 bed Hospitals - IEC Digital SLD.dwg
  • 300 bed Hospitals - IEC Energy Availability SLD.pdf
  • 300 bed Hospitals - IEC Energy Efficiency SLD.pdf

  • SLD CAD files: Power Architecture


  • 300 bed Hospitals - IEC Power DB N&B.pdf
  • 300 bed Hospitals - IEC Power DB.pdf
  • 300 bed Hospitals - IEC Power SLD N&B.pdf
  • 300 bed Hospitals - IEC Power SLD.dwg
  • 300 bed Hospitals - IEC Power SLD.pdf

  • SLD CAD files: Solar Application


  • 300 bed Hospitals - IEC solar application SLD.dwg
  • 300 bed Hospitals - IEC solar application SLD.pdf
  • Scope of application

    This Reference Design is applicable for:


    Hospital capacity:

  • Beds: from 50 to 500
  • Operating rooms: from 5 to 10
  • Adaptable from 250 kW to 1250 kW
  • Building: single
  • Emergency facility: Yes

  • Voltage information

  • Regional Voltage and Frequency
  • Medium voltage: 20KV
  • Low voltage: 400V, 50Hz
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library