SMSEagle Hardware SMS Gateway

SMS automated communication with no internet connection
Published by SMSEagle

Overview

SMS automated communication via GSM/UMTS/LTE network

Do you need to receive alerts and notifications even when your internet connection is down? Do you need it to be fast, secure and reliable? SMSEagle is a professional hardware SMS gateway for sending and receiving SMS messages in an automated manner via 3G/4G network. SMSEagle has proved to be first choice of many users, in many different fields of application, and is trusted in over 90 countries worldwide.

At SMSEagle we help you integrate our device with existing systems and solutions. We provide ready-to-use plugins for over 30 NMS & authentication systems. SMSEagle is equipped with HTTP API and can convert emails to SMS. The device is installed on your premises, so you have a full security control over who accesses your device. You can also tweak internal firewall to be sure that only entitled persons access SMSEagle. The hardware uses your own SIM card. This allows you to have a contract with a carrier of your choice and control costs of SMS sending.

SMSEagle Hardware SMS Gateway

Fields of Application

Benefits

Sending SMS without internet connection

SMSEagle hardware SMS gateway sends SMS directly to GSM/LTE network without using Internet connection.

Fast and seamless integration

Integrate our device with existing systems and solutions. Ready-to-use plugins for NMS & authentication systems. Equipped with HTTP API to convert emails to SMS.

Security control

Hardware is installed onsite and integrated into your existing IT infrastructure, gives complete control over who has access. All data is stored and managed with full confidentiality to ensure the privacy of information.

Schneider Electric Integration

SMSEagle devices integrate with Schneider EcoStruxureâ„¢ Building Operation (EBO) for sending SMS notifications & alarms. Integration with Schneider EcoStruxureâ„¢ for Automation Server and Enterprise Server is also available.

Cost control

Instead of using a third-party organization to handle your SMS messaging system, you can easily do it yourself. The hardware SMS gateway uses SIM cards so you can control costs of sending/receiving messages by adjusting your SIM contract to your needs.

Featured Customers

Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library