ASi-5 Module with integrated IO-Link Master (BWU4067)

Simply integrating IO-Link into SE applications
Published by Bihl+Wiedemann GmbH

Overview

Simple and efficient integration of IO-Link into Schneider Electric applications like PLC M580, PLC M340 using ASi-5

Integration of the point-to-point connection IO-Link into common fieldbus environments is often associated with restricted cable lengths, high wiring effort and expensive Ethernet fieldbus modules. The more clever solution: ASi-5 modules. The Ethernet connection of all ASi modules - linked to the ASi network - to the PLC is realized via a single Ethernet connection integrated in the ASi-5/ASi-3 Fieldbus Gateway. Due to piercing technology, ASi modules can be linked to the ASi cable exactly where they are needed and the fine-grain portfolio is flexible towards individual requirements. The benefits of ASi can be enjoyed: reduced wiring effort, simple connection to the yellow cable, freedom of topology etc.

Bihl+Wiedemann is a German based/ mid-size owner-operated company that develops and manufactures products and complete automation solutions for functional safety and data communication in machines and plants. It is a leader in the field of automation and safety technology with AS-Interface (ASi).
Technology Partner
+ 6 more

ASi-5 Module with integrated IO-Link Master (BWU4067)

What makes integration of IO-Link with B+W unique?

Benefits of ASi-5

Benefits

Multiple cost-savings

Pay only for IO-Link ports as you really need. In addition to the 4-port IO-Link master, we offer IO-Link masters with 1 and 2 ports

Integrated OPC UA server in the gateway

This provides a simple and cost-efficient transfer of process and diagnostic data of IO-Link devices to the Cloud

Cabling effort reduced

For all participants - IO-Link devices, standard sensors and safety modules, are connected to an unshielded 2-wire cable using piercing technology. Significantly more IO-Link masters per Ethernet node can be integrated, free choice of topology, elimination of switches and pre-assembled cables

Flexible & user-friendly

In our wiring system, the maximum IO-Link cable length of 20 meters plays a subordinate role because you can distribute the IO-Link masters anywhere on the AS-Interface using cables up to 200 meters in length

Easy integration of the IO-Link master via configuration tool

Flexible combination of IO-Link masters from Bihl+Wiedemann with IO-Link devices from various manufacturers, by simply loading the IODD and by supporting sensor parameterization with graphics

Product Attributes

Unauthorised background image

Your product is just steps away!

Register for FREE to buy, get downloads and access free trials.

Get Resources and Start FREE Trials

Easy Product Activation with Your Account

Products Saved to Personal Digital Library