RemoteConnect and SCADAPack x70 Utilities R2.4.2

Configuration & programming software application
Published by Schneider Electric

Overview

Flexible configuration and programming application for SCADAPack x70 Smart RTUs
RemoteConnect™ provides a flexible, easy-to-use programming and configuration environment for the SCADAPack x70 RTU series, which is comprised of the SCADAPack 570, 574 and 575 Smart RTUs, and the soon to be released 470 and 474 Smart RTUs.

RemoteConnect is a Windows-based application based on EcoStruxure™ Control Expert (Unity Pro) software components that can be used in both local and remote configurations.

This download consists of SCADAPack x70 Utilities 2.4.2., which includes RemoteConnect 3.7.3

Please review the Release Notes (available on the Resources tab) prior to software installation.
+ 5 more

RemoteConnect and SCADAPack x70 Utilities R2.4.2

Benefits

Reduce your costs
Reduction of costs associated with maintaining multiple applications to manage the SCADAPack Smart RTU.
Leverage your expertise
Leverage of expertise across SCADAPack x70 and Modicon PLC projects, through code sharing & code re-use.
Reduces site travel
Reduction of travel to remote sites, by maintaining SCADAPack and associated instruments and devices through RemoteConnect with DNP3, Modbus, and HART protocols.
It is simple
Single integrated application for configuration, logic development, and diagnostics.
It is efficient
x70 Logic Editor is based on EcoStruxure Control Expert (Unity Pro) software components.
It is effective
Local or remote maintenance or upgrade of system firmware, configuration, and logic applications using industry standard protocols over TCP/IP or serial based networks.