Caneco ONE
Features
Calculation and sizing LV/HV
Caneco ONE includes several software packages to perform automated calculations, sizing and selection of LV/HV equipment. These calculations make use of complete manufacturers’ catalogues and are performed in compliance with the current applicable national and international standards.
Caneco ONE also allows an automated design of single-line diagrams for high voltage installations, as well as a cabling synoptic for low voltage installations.
LV calculation
MV and HV calculation
Selectivity analysis with Time-Current Curves
Public Lighting calculation
BIM electrical modeling
Caneco ONE allows the design of an electrical installation in AutoCAD® and Revit® graphical platforms. It also enables automated cable routing and metering as well as cable tray sizing. It ensures an active exchange of electrical data between the digital model and our calculation and schematics software solutions.
In this way, you keep your favorite digital tool (Revit® or AutoCAD®) and communicate with other participants without any loss of information; whether they are equipped with either one or the other tools, or with an IFC platform.
BIM electrical with AutoCAD®
BIM electrical with Revit®
Schematics and CAD
Caneco ONE integrates AutoCAD® OEM platform to enable you to create 2D/3D implantation plans, diagrams, cabling synoptic and to provide the complete documentation of the project.
AutoCAD® OEM engine
Costing and cabinet layout
Caneco ONE enables costing of electrical installations including a tariff database of +800 manufacturers and 7 million references.
Caneco offerings
Caneco ONE is a comprehensive software suite, which includes 8 tools: Caneco BT, Caneco HT, Caneco TCC, Caneco EP, Caneco BIM, Caneco Implantation, Office Elec and AutoCAD® OEM.
Caneco BT
Caneco BT is a software for automated calculations, sizing, and diagrams of low voltage electrical installations. It integrates 17 international standards (NFC 15-100, HD 384, IEC 60364, etc.) into its calculation engine.
Caneco HT
Caneco HT is a software for calculations and diagrams of medium voltage electrical installations. It is compliant with NF C 13-200, IEC 60909 and CEI 60502-2 standards and also with the IEC 61363 Marine pack standard.
Caneco EP
Caneco EP is a software for the audit and design of public lighting networks compliant with NFC 17-200 and NFC 14-100 French standards. It is only commercialized in France.
Caneco TCC
Caneco TCC is a software for the study and control of selectivity determined by Time current curves (TCC)
Caneco BIM
Caneco BIM is a Revit® application that allows electrical information to be exchanged between a digital model and the Caneco software range. It enriches a project by providing all the properties required to build an electrical installation.
Caneco Implantation
Caneco Implantation is an AutoCAD® plugin which enables the design of 2D/3D electrical plans, as well as the implantation of electrical material and automated cable routing.
Office Elec
Office Elec is a software for automated costing and cabinet layout of electrical installations. It includes a tariff database of +800 manufacturers and 7 million references. Office Elec is only commercialized in France.
Calculation and sizing LV/HV
Caneco ONE includes several software packages to perform automated calculations, sizing and selection of LV/HV equipment. These calculations make use of complete manufacturers’ catalogues and are performed in compliance with the current applicable national and international standards.
Caneco ONE also allows an automated design of single-line diagrams for high voltage installations, as well as a cabling synoptic for low voltage installations.
BIM electrical modeling
Caneco ONE allows the design of an electrical installation in AutoCAD® and Revit® graphical platforms. It also enables automated cable routing and metering as well as cable tray sizing. It ensures an active exchange of electrical data between the digital model and our calculation and schematics software solutions.
In this way, you keep your favorite digital tool (Revit® or AutoCAD®) and communicate with other participants without any loss of information; whether they are equipped with either one or the other tools, or with an IFC platform.
Schematics and CAD
Caneco ONE integrates AutoCAD® OEM platform to enable you to create 2D/3D implantation plans, diagrams, cabling synoptic and to provide the complete documentation of the project.
Costing and cabinet layout
Caneco offerings
Caneco BT

Caneco HT

Caneco EP

Caneco TCC

Caneco BIM

Caneco Implantation

Office Elec