FT Server

Continuous Availability Made Easy
Published by Stratus Technologies

Overview

Fault Tolerant Server for Critical Applications and Data
In today’s always-on global economy, seconds matter. Downtime in critical business applications can have far-reaching economic, security and legal consequences. Recovering from a failure, no matter how fast, is simply no longer an option. What companies need today is failure prevention, not failure recovery. What they shouldn’t need, is a PhD to set it up. Stratus offers quick and easy failure prevention with ftServer. Conventional technologies like clustering and virtualization-based HA do not prevent downtime, but rely on recovering from hardware or software failures. And this recovery time can vary, from minutes to hours. Only ftServer prevents the downtime of your critical business applications, ensuring continuous availability, even when your underlying hardware components fail.

FT Server

Benefits

Prevention is Better than Recovery
Ensure application availability despite component failures. Ride through transient errors and power spikes that would take down other x86 systems.
Simplified Deployment
Get instant continuous availability without having to modify your software applications or write failover scripts. Fault Tolerance in a single server. No need for complex networks, architectures, and multiple licenses.
Lower Total Cost of Ownership
Save up to 40% when you factor in acquisition, deployment, management, and unplanned downtime costs.