EcoStruxure™ Control Expert - Asset Link

Design tool for seamless integration of control and supervisory systems
Published by Schneider Electric

Overview

Seamless integration of control and supervisory systems

EcoStruxure™ Control Expert - Asset Link enables engineers to create a fully integrated control system to reduce design and commissioning time and deliver long term system consistency.


It integrates system built with EcoStruxure™ Control Expert or EcoStruxure™ Machine Expert which are supervised by Aveva System Platform.


We provide a Free Evaluation edition which can be used for 30 days before purchase of the license is required.


Review our Video Playlist

We provide support to help you get the most from Ecostruxure Control Expert - Asset Link. Click on the button "Contact Us" for more information.


Visit the Industry Automation and Control Forum to interact with other users.

EcoStruxure™ Control Expert - Asset Link

Benefits

Faster Design and Implementation
EcoStruxure™ Control Expert - Asset Link analyzes your control project and reads the configuration information: (Function Blocks), data structures (Variables) and meta data (Comments and Initial Values). It generate Assets in AVEVA System Platform, with configured attributes and addresses reducing engineering time by 20%.
Simplified System Changes
EcoStruxure™ Control Expert - Asset Link simplifies the maintenance of your control system by continuing to monitor your controller project and update the attributes of the AVEVA System Platform assets. This removes the risk of inconsistency when changes are made in your control system.
Process and Machine Solutions
EcoStruxure™ Control Expert - Asset Link works with all Modicon Controllers configured with EcoStruxure™ Control Expert, EcoStruxure™ Machine Expert
Range of Communication Protocols
EcoStruxure™ Control Expert - Asset Link automatically configures AVEVA System Platform IO Address when using EcoStruxure™ Control Expert - Modicon Communication Server, EcoStruxure™ OPC UA Server Expert or Open Factory Server (OFS).
Libraries with predefined patterns
EcoStruxure™ Control Expert - Asset Link patterns are predefined to automatically generate assets in AVEVA System Platform based on General Purpose Library for Wonderware System Platform when controller code is based on General Purpose Library for EcoStruxure™ Control Expert
Custom patterns
EcoStruxure™ Control Expert - Asset Link generates patterns for customer / project standards based on a sample object type without additional effort.