Caneco BT
Published by
ALPI
Features
Highlights
Caneco BT main features deal with: calculations and sizing, discrimination and backup, automated diagrams, data exchange and automated cabinet layout.
Calculations and sizing
-
Performs all calculations (Ik, du, If, ...) in compliance with the applicable standards and the electrical constraints of your installation. The solution determines the most economical equipment to protect the installation and the individuals.
Discrimination and backup
-
Provides a diagnosis based on tripping curves, calculation and manufacturer tables. It takes into account the currents, as well as the chronometrical and differential aspects to ensure discrimination that can also be reinforced by coordination.
Automated diagrams
-
Automatically produces the diagrams of the electrical installation based on 3 dynamic data entry interfaces: network single-line diagram, board single-line diagram and spreadsheet.
-
Caneco BT automatically produces diagrams and data from a digital model.
Effective data exchange
-
The electrical data recovered from Revit®, is used for the automated production of the diagrams and the integration of the circuit data into Caneco BT.
-
Allows data import/export from an Excel file.
-
Converts the diagrams and the technical documentation of the project into a dxf file (an AutoCAD® file).
Automated cabinet layout
-
Performs automated cabinet layout as well as bill and costing of materials.
Regional & Technical Scope
Regions supported: : Europe, Africa, Middle East
Other regions & countries: case by case.
Languages supported: : French, English, German, Spanish, Italian, Flemish and Portuguese
Technical files can be printed in French, English, German, Spanish, Italian, Flemish, Portuguese, Dutch & Catalan
Compliance with Standards: IEC 60364, HD384, IEC 364DC, IEC 60092, VDE, AS3008:2009, ONORM, RGIE – AREI/RGIE – AREI DC, NBR 5410:2008, REBT 2014, NFC 15-100, CEI 64-8, NEK400, NEN 1010, RIEBT, CSN, BS 7671, SS43640000, NIBT-NIN
Voltage Covered: <1000 V
Highlights
Caneco BT main features deal with: calculations and sizing, discrimination and backup, automated diagrams, data exchange and automated cabinet layout.
Calculations and sizing
- Performs all calculations (Ik, du, If, ...) in compliance with the applicable standards and the electrical constraints of your installation. The solution determines the most economical equipment to protect the installation and the individuals.
Discrimination and backup
- Provides a diagnosis based on tripping curves, calculation and manufacturer tables. It takes into account the currents, as well as the chronometrical and differential aspects to ensure discrimination that can also be reinforced by coordination.
Automated diagrams
- Automatically produces the diagrams of the electrical installation based on 3 dynamic data entry interfaces: network single-line diagram, board single-line diagram and spreadsheet.
- Caneco BT automatically produces diagrams and data from a digital model.
Effective data exchange
- The electrical data recovered from Revit®, is used for the automated production of the diagrams and the integration of the circuit data into Caneco BT.
- Allows data import/export from an Excel file.
- Converts the diagrams and the technical documentation of the project into a dxf file (an AutoCAD® file).
Automated cabinet layout
- Performs automated cabinet layout as well as bill and costing of materials.
Regional & Technical Scope
Regions supported: : Europe, Africa, Middle East
Other regions & countries: case by case.
Languages supported: : French, English, German, Spanish, Italian, Flemish and Portuguese
Technical files can be printed in French, English, German, Spanish, Italian, Flemish, Portuguese, Dutch & Catalan
Compliance with Standards: IEC 60364, HD384, IEC 364DC, IEC 60092, VDE, AS3008:2009, ONORM, RGIE – AREI/RGIE – AREI DC, NBR 5410:2008, REBT 2014, NFC 15-100, CEI 64-8, NEK400, NEN 1010, RIEBT, CSN, BS 7671, SS43640000, NIBT-NIN
Voltage Covered: <1000 V
Other regions & countries: case by case.
Languages supported: : French, English, German, Spanish, Italian, Flemish and Portuguese
Technical files can be printed in French, English, German, Spanish, Italian, Flemish, Portuguese, Dutch & Catalan
Compliance with Standards: IEC 60364, HD384, IEC 364DC, IEC 60092, VDE, AS3008:2009, ONORM, RGIE – AREI/RGIE – AREI DC, NBR 5410:2008, REBT 2014, NFC 15-100, CEI 64-8, NEK400, NEN 1010, RIEBT, CSN, BS 7671, SS43640000, NIBT-NIN
Voltage Covered: <1000 V