SPAC Automazione©

Electrical CAD for industrial automation

Features

  • Project management
  • Configurable outputs
  • Easy design

Project management

  • Management of projects and multi-sheets, without page limits, with full elasticity and speed of design and processing in sheets and between sheets
  • Multi norm graphic symbols (IEC, VDE, JIC, Singlefeed, Electronics etc.)
  • Fluid / Pneumatic Schemes
  • Graphic libraries Drives / Inverters / Modules
  • Fast symbols creation suite
  • Powerful and fast commands for multipolar and single-feed design
  • Numbering of the conductors both in semi-automatic and automatic mode with the possibility to make the marking according to IEC 391 standards
  • Insertion of terminals and connectors with processing of the connection terminal blocks including equipotential terminals, splitters and multilevel
  • Configurable outputs

  • Material database constantly updated and synchronized online via SPAC Data Web (requires the Global Assistance Service)
  • Generation of Bill of Materials (BOM) with configurable outputs both in design and in files
  • Creation the documentation of the materials used in the project from technical sheets in PDF format
  • Use of bill of materials before the design phase
  • Export labels for Components, Conductors and Clamps IDs to the most popular marking systems
  • Bill of materials for multipolar wires and cables
  • Electrical panel wiring table
  • Easy design

  • Global Cross-Reference of the scheme with a detailed and navigable diagnostic
  • Dynamic navigator to identify quickly components on the scheme
  • Graphic library symbols of PLC boards (2D and 3D) from the main manufacturers in the Italian marketplace
  • Design of PLC I/O based on a database and dedicated graphic symbols with import/export of the bits used
  • PLC drawing starting from a configuration or from an I/O list in an Excel file
  • Association of product codes with Drag&Drop from the complete material database of the major brands in the Italian marketplace and fully customizable
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library