eNod4-C Checkweighing Application for EcoStruxure™
Application for weighing and controlling at high speed
Published by
SCAIME SAS
eNod4-C Checkweighing Application for EcoStruxure™
Published by
SCAIME SAS
Starts at $510
Features
eNod4-C checkweighing functions
eNod4-C integrates specific application software dedicated to dynamic weighing and checkweighing on the fly.
Features
-
Operating mode dedicated to dynamic weighing (sorting, checkweighing, etc)
-
Weight level or external triggering (1 or 2 digital input)
-
Automatic calculation of weight value, statistical functions
-
Ejection management after checkweighing
-
Configurable digital filters dedicated to vibration attenuation
eNod4 connectivity
The eNod4-C weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider electric PLCs.
Features
-
Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
-
A web server for EtherNet versions
-
USB link with eNodView PC software
-
Optional touchscreen eNodTouch
-
Bluetooth with Android App
eNodView PC software
eNodView is the software for eNod’s calibration and programming
eNodView functions
-
Save and restore eNod4 configuration files
-
Setting, calibration and eNod4 control
-
Measurements, results and I/O graphical display
-
Digital filters optimization by FFT analysis and eNod4 filter effect simulation
eNodApp mobile application
eNodApp allows remote control of eNod4 weighing systems installed in environments that are difficult to access. The application offers a secure interface to perform all common weighing operations or maintenance operations.
Features
-
Reading and modification of all data and parameters
-
Performing weighing functions (Zero, Tare) or eNod4 application control (start / stop / suspend)
-
Calibration of the weighing system
eNod4-C checkweighing functions
eNod4-C integrates specific application software dedicated to dynamic weighing and checkweighing on the fly.
Features
- Operating mode dedicated to dynamic weighing (sorting, checkweighing, etc)
- Weight level or external triggering (1 or 2 digital input)
- Automatic calculation of weight value, statistical functions
- Ejection management after checkweighing
- Configurable digital filters dedicated to vibration attenuation
eNod4 connectivity
The eNod4-C weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider electric PLCs.
Features
- Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
- A web server for EtherNet versions
- USB link with eNodView PC software
- Optional touchscreen eNodTouch
- Bluetooth with Android App
eNodView PC software
eNodView is the software for eNod’s calibration and programming
eNodView functions
- Save and restore eNod4 configuration files
- Setting, calibration and eNod4 control
- Measurements, results and I/O graphical display
- Digital filters optimization by FFT analysis and eNod4 filter effect simulation
eNodApp mobile application
eNodApp allows remote control of eNod4 weighing systems installed in environments that are difficult to access. The application offers a secure interface to perform all common weighing operations or maintenance operations.
Features
- Reading and modification of all data and parameters
- Performing weighing functions (Zero, Tare) or eNod4 application control (start / stop / suspend)
- Calibration of the weighing system