eNod4-D Batch Dosing Application for EcoStruxure™
Application for filling and dosing control by weight at very high speed
Published by
SCAIME SAS

eNod4-D Batch Dosing Application for EcoStruxure™
Published by
SCAIME SAS
Starts at $510
Features
eNod4 connectivity
The eNod4-D weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider Electric PLCs.
Features
-
Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
-
USB link with eNodView PC software
-
Optional touchscreen eNodTouch
-
Bluetooth with Android App
-
A web server for EtherNet versions
eNod4-D dosing functionalities
eNod4-D includes functionality dedicated to monoproduct dosing/fillling. According to parameters sent from a Programmable Logic Controllers, it manages a two feed dosing cycle by loading or unloading.
Features
-
Dosing with 1, 2 or 3 feed rates
-
Automatic inflight correction
-
Emptying/ejection control (by filling) or reloading control (by unloading)
-
Defects control: flow rate, dosing limits
eNodView PC software
eNodView is a PC software for eNod4 calibration and programming.
eNodView functions
-
Save and restore eNod4 configuration files
-
Setting, calibration and eNod4 control
-
Measurements, results and I/O graphical display
-
Setting the eNod4 dosing application
eNodApp mobile application
The eNodApp app allows you to view the data, control, configure, and calibrate all eNod4 equipped with Bluetooth communication option.
eNod4 connectivity
The eNod4-D weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider Electric PLCs.
Features
- Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
- USB link with eNodView PC software
- Optional touchscreen eNodTouch
- Bluetooth with Android App
- A web server for EtherNet versions

eNod4-D dosing functionalities
eNod4-D includes functionality dedicated to monoproduct dosing/fillling. According to parameters sent from a Programmable Logic Controllers, it manages a two feed dosing cycle by loading or unloading.
Features
- Dosing with 1, 2 or 3 feed rates
- Automatic inflight correction
- Emptying/ejection control (by filling) or reloading control (by unloading)
- Defects control: flow rate, dosing limits

eNodView PC software
eNodView is a PC software for eNod4 calibration and programming.
eNodView functions
- Save and restore eNod4 configuration files
- Setting, calibration and eNod4 control
- Measurements, results and I/O graphical display
- Setting the eNod4 dosing application

eNodApp mobile application
The eNodApp app allows you to view the data, control, configure, and calibrate all eNod4 equipped with Bluetooth communication option.