eNod4-B Belt Weighing Application for EcoStruxure™
Application for flow rate control and totalization on conveyor belt
Published by
SCAIME SAS
eNod4-B Belt Weighing Application for EcoStruxure™
Published by
SCAIME SAS
Starts at $530
Features
eNod4 connectivity
The enod4-B weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider Electric PLCs.
Features
-
Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
-
Web server for EtherNet versions
-
USB link with eNodView PC software
-
Optional touchscreen eNodTouch
-
Bluetooth with Android App
eNod4-B belt feeding functionalities
eNod4-B offers complete functions of continuous weighing and flow rate control on a conveyor belt.
Features
-
Weight integration by unit of length
-
Flow rate and continuous total weight calculation
-
Management of loading cycle with targeted total
-
Flow regulation by PID controller with action on belt speed or material feed
-
Accumulated pulse output function
eNodView PC software
eNodView is a PC software for eNod4 calibration and programming.
eNodView functions
-
Save and restore eNod4 configuration files
-
Setting, calibration and eNod4 control
-
Measurements, results and I/O graphical display
-
Adjustment of PID parameters and setting the belt weigh feeding application
eNodApp mobile application
The eNodApp app allows you to view the data, control, configure, and calibrate all eNod4 equipped with Bluetooth communication option.
Features
-
Read / write configuration parameters
-
Measurements, results and I/O display
-
Weighing chain calibration
-
Remote control of eNod4-B weighing application
Solutions - Connected product layer
eNod4 is a high performance weighing controller specially designed for easy and fast integration in automated system thanks to fieldbus or Ethernet connectivity. eNod4 is a single chanel weighing module able to manage up to 8 load cells. It is designed for most demanding weighing applications in terms of accuracy and speed. eNod4 includes advanced application for calibration, digital filtering for vibration cancellation and weighing functions like Zero, Tare and mesurement stability control.
eNod4-B controls a belt scale or a belt feeder. It calculates the flow rate, totals the quantity of product, manages a loading cycle with an accurate regulation of the flow.
Solutions - Edge control layer
eNod4 offers a perfect connectivity with Modicon PLCs throught CANopen, Modbus-TCP or Ethernet/IP networks. All the configuration parameters, the process data and weighing functions are accessible from EcoStruxure Machine Expert and Ecostruxure Control Expert. To implement and optimize the weighing application, SCAIME offers the software eNodView allowing to display measurements, display and adjust the digital filters effect, make the application setting.
Solutions - Apps, analytics, & services
SCAIME provides several software tools to implement and optimize the weighing application. eNodView is a PC software allowing to display measurements, adjust the digital filters, make the application setting and save the configuration. The application eNodApp, accessible from any Android smartphone or tablet, allows to control the weighing system, without physically accessing eNod4 or interrupting communication with the control system. The application offers a secure interface for configuring the system, carrying out weighing processes, or conducting maintenance operations such as calibration. eNod4 with Ethernet connectivity also offers a webserver allowing full eNod4 remote control, Read & write parameters, calibrate the weighing system and display all the measurements.
eNod4 connectivity
The enod4-B weighing controllers are designed to be integrated into automated systems ensuring connectivity with Schneider Electric PLCs.
Features
- Industrial network link: CANopen®, Modbus-RTU, PROFIBUS-DP, Modbus-TCP, EtherNet/IP, PROFINET or EtherCAT®
- Web server for EtherNet versions
- USB link with eNodView PC software
- Optional touchscreen eNodTouch
- Bluetooth with Android App
eNod4-B belt feeding functionalities
eNod4-B offers complete functions of continuous weighing and flow rate control on a conveyor belt.
Features
- Weight integration by unit of length
- Flow rate and continuous total weight calculation
- Management of loading cycle with targeted total
- Flow regulation by PID controller with action on belt speed or material feed
- Accumulated pulse output function
eNodView PC software
eNodView is a PC software for eNod4 calibration and programming.
eNodView functions
- Save and restore eNod4 configuration files
- Setting, calibration and eNod4 control
- Measurements, results and I/O graphical display
- Adjustment of PID parameters and setting the belt weigh feeding application
eNodApp mobile application
The eNodApp app allows you to view the data, control, configure, and calibrate all eNod4 equipped with Bluetooth communication option.
Features
- Read / write configuration parameters
- Measurements, results and I/O display
- Weighing chain calibration
- Remote control of eNod4-B weighing application
Solutions - Connected product layer
eNod4 is a high performance weighing controller specially designed for easy and fast integration in automated system thanks to fieldbus or Ethernet connectivity. eNod4 is a single chanel weighing module able to manage up to 8 load cells. It is designed for most demanding weighing applications in terms of accuracy and speed. eNod4 includes advanced application for calibration, digital filtering for vibration cancellation and weighing functions like Zero, Tare and mesurement stability control.
eNod4-B controls a belt scale or a belt feeder. It calculates the flow rate, totals the quantity of product, manages a loading cycle with an accurate regulation of the flow.
Solutions - Edge control layer
eNod4 offers a perfect connectivity with Modicon PLCs throught CANopen, Modbus-TCP or Ethernet/IP networks. All the configuration parameters, the process data and weighing functions are accessible from EcoStruxure Machine Expert and Ecostruxure Control Expert. To implement and optimize the weighing application, SCAIME offers the software eNodView allowing to display measurements, display and adjust the digital filters effect, make the application setting.
Solutions - Apps, analytics, & services
SCAIME provides several software tools to implement and optimize the weighing application. eNodView is a PC software allowing to display measurements, adjust the digital filters, make the application setting and save the configuration. The application eNodApp, accessible from any Android smartphone or tablet, allows to control the weighing system, without physically accessing eNod4 or interrupting communication with the control system. The application offers a secure interface for configuring the system, carrying out weighing processes, or conducting maintenance operations such as calibration. eNod4 with Ethernet connectivity also offers a webserver allowing full eNod4 remote control, Read & write parameters, calibrate the weighing system and display all the measurements.