PME SWT Weighing Module for EcoStruxure™ M580
High performance & integrated weighing application for M580
Published by
SCAIME SAS
PME SWT Weighing Module for EcoStruxure™ M580
Published by
SCAIME SAS
$900
Features
Fully Integrated weighing solution
PME SWT is directly installed on M580 Ethernet backplane or x80 RIO drop in order to offer a robust and secure weighing solution for EcoStructure™.
Main features
-
Direct installation on M580 Ethernet backplane or x80 RIO drop
-
Commissioning and data access from EcoStruxure™ Control Expert via DTM
-
TVDA EcoStruxure™ with function blocks and Wonderware (WSP) libraries
High performance weighing module
PME SWT use the latest weighing technologies for high accuracy and high speed weighing.
Integrated I/Os allows local process control for batch dosing control or level monitoring.
PME SWT can be connected with SWTouch touchscreen for local weight display or maintenance operations like weighing system calibration.
Features
-
1 weighing channel, able to run up to 8 load cells
-
A/D converter 24 bits
-
Programmable digital filters
-
2 digital inputs and 4 outputs
-
Functions: Thresholds control, dosing and flow rate calculation
-
1 port for SWTouch touch panel connection
Solutions - Connected product layer
PME SWT is a high performance Plug-in weighing module specially designed for easy and fast integration in automated system, thanks to M5XX Ethernet backplane connectivity. PME SWT is a single channel weighing module able to manage up to 8 load cells. It is designed for most demanding weighing applications in terms of accuracy and speed.
eNod4 includes advanced application for calibration, digital filtering for vibration cancellation and weighing functions like Zero, Tare and measurement stability control.
Solutions - Edge control layer
PME SWT offers a perfect integration with Modicon M5XX PLCs through Ethernet Backplane. All the configuration parameters, the process data and weighing functions are accessible from Ecostruxure Control Expert via DTM technology.
Fully Integrated weighing solution
PME SWT is directly installed on M580 Ethernet backplane or x80 RIO drop in order to offer a robust and secure weighing solution for EcoStructure™.
Main features
- Direct installation on M580 Ethernet backplane or x80 RIO drop
- Commissioning and data access from EcoStruxure™ Control Expert via DTM
- TVDA EcoStruxure™ with function blocks and Wonderware (WSP) libraries
High performance weighing module
PME SWT use the latest weighing technologies for high accuracy and high speed weighing.
Integrated I/Os allows local process control for batch dosing control or level monitoring.
PME SWT can be connected with SWTouch touchscreen for local weight display or maintenance operations like weighing system calibration.
Features
- 1 weighing channel, able to run up to 8 load cells
- A/D converter 24 bits
- Programmable digital filters
- 2 digital inputs and 4 outputs
- Functions: Thresholds control, dosing and flow rate calculation
- 1 port for SWTouch touch panel connection
Solutions - Connected product layer
PME SWT is a high performance Plug-in weighing module specially designed for easy and fast integration in automated system, thanks to M5XX Ethernet backplane connectivity. PME SWT is a single channel weighing module able to manage up to 8 load cells. It is designed for most demanding weighing applications in terms of accuracy and speed.
eNod4 includes advanced application for calibration, digital filtering for vibration cancellation and weighing functions like Zero, Tare and measurement stability control.
Solutions - Edge control layer
PME SWT offers a perfect integration with Modicon M5XX PLCs through Ethernet Backplane. All the configuration parameters, the process data and weighing functions are accessible from Ecostruxure Control Expert via DTM technology.