Unity M580 Application Converter

Software tool used to convert Unity Quantum and Unity Premium applications to Unity M580 applications
Published by Schneider Electric

Features

  • Compatibility & Retaining
  • Support & Flexibility

Compatibility & Retaining

  • UMAC V3.0 is compatible with any version of Unity Pro V12, V13 and V13.1 (XL or XLS)
  • Allows retaining 800 Series drops on S908 RIO network OR replacement with X80 EIO
  • Allows retaining Quantum drops on S908 RIO network OR replacement with Quantum EIO OR replacement with X80 EIO
  • Allows retaining Quantum drops on EIO network OR replacement with X80 EIO
  • Replace Quantum drops on DIO network with Quantum EIO OR with X80 EIO
  • Support & Flexibility

  • Support for IEC_BMDI instruction in the library
  • For unsupported functions, empty DFBs that retain the program links and allow the user to edit inside the DFB
  • UMAC V3.0 allows you flexibility in retaining or replacing I/O drops per the customer need, schedule and budget. With the upcoming Quantum to X80 wiring systems, we have a complete solution to upgrade our legacy systems into our new platform easily and quickly
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library