General Purpose Library for AVEVA System Platform (InTouch)

System Platform General Purpose Library
Published by Schneider Electric

Features

  • Value Proposition
  • Supported Functions
  • Customization
  • Auto Binding IO Address
  • Process & Device Templates
  • Opportunity

Value Proposition

  • Reduced engineering and deployment time & cost
  • Seamless device integration & management using Libraries
  • Advanced diagnostics capabilities
  • Equipment maintenance information to help quick decision making
  • Supported Functions

    The General Purpose Library provides core control and visualization functions for your automation system.

    It includes:


    Process Modules
    • IO Management (Digital, Analog, Counter)
    • Control Modules (Motors, Valves)
    • Continuous Control (PID, Rate, Internal Model)
    • Calculations (Analog, Digital, Pulse Width, Split Range, Step3)
    • Sequential Control (Sequence, Batch (inBatch Phase), Equipment)

    Communications modules
    • Modbus Serial
    • Modbus Ethernet
    • Ethernet IP
    • Profibus

    Device Integration
    • TesysT, TesysU
    • Altistart
    • Altivar

    Power Devices
    • SEPAM
    • Masterpact, Compact, Masterpact MTZ
    • Accusine
    • UPS
    • Power Meters

    Controller Diagnostics
    • Modicon M340
    • Modicon M580

    Customization

    GPL templates are developed with capability to customize them easily. User can Customize the Text for various caption and labels easily.
    Customization

    Auto Binding IO Address

    Templates are designed to support OFS DA Communication Protocol. GPL Templates are Intended to be used along with "EcoStruxure Control Expert - Asset Link" to perform "Binding" of IO Address based on OPC DA Protocol selected.

    Process & Device Templates

    Wide Range of Ready to use Process & Device Templates

    Process Templates

    Digital Input & Output, Analog Input & Output, Multiple Analog Selector Motors: Single, Dual Direction, Variable Speed Valves: Valves, Control Valves, Motorised Valves PID, Pulse Width, Ramp, Split, 3 Step, Lead/Lag, Ratio, Sequential Control - ISA S88 Sequence Manager

    Device Templates
    Motor Starters (TesysT, TesysU), Soft Starters (Altistart), Variable Speed Drives (Altivar), Protection Relays, Circuit Breakers (Compact, Masterpact),Power Meters, Harmonic Filters

    Opportunity

  • Reduced cost to be more competitive against competition
  • System Sales by including more Schneider Product in a solution bundle by leveraging library’s integration capability
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library