Large Data Center (ANSI): 23,5 MW IT capacity, Chilled Water, 270.000 ft² - Engineering Package

Reference Design for Data Center power supply, cooling & IT space.
Published by Schneider Electric

Features

  • Design Overview
  • DESIGN HIGHLIGHTS
  • Content

Design Overview

Data Center IT Capacity
• Initial delivery of 3 MW
• Scalable to 23.5 MW

Regional Voltage and Frequency
• 230kV, 69kV, 13.8kV, 400-480V
• 60Hz

Redundancy Levels
• Power: 2N distribution to load, 2N
• UPS, N+2 generators
• Cooling: N+2 CRAHs, N+1 pumps,
• N+1 chillers

DESIGN HIGHLIGHTS

  • Reduced TCO
  • High energy efficiency
  • Good reliability
  • Scalable design
  • Diverse IT load density
  • Content

    This reference design - Summary contains:


    Design Guides and Engineering Package


  • RD106_ANSI_Summary_Document
  • RD106_ANSI_Detailed_Design

  • Electrical SLD files:


  • RD106_ANSI_SLD_std_300_00.dwg
  • RD106_ANSI_SLD_std_301_01.dwg
  • RD106_ANSI_SLD_std_302_00.dwg
  • RD106_ANSI_SLD_std_306_00.dwg
  • RD106_ANSI_SLD_std_311_01.dwg
  • RD106_ANSI_SLD_std_312_00.dwg
  • RD106_ANSI_SLD_std_314_00.dwg
  • RD106_ANSI_SLD_std_316_00.dwg
  • RD106_ANSI_SLD_std_321_01.dwg
  • RD106_ANSI_SLD_std_322_00.dwg
  • RD106_ANSI_SLD_std_324_00.dwg

  • Electrical Layout files:


  • RD106_ANSI_LAY_std_319_00.dwg
  • RD106_ANSI_LAY_std_329_00.dwg
  • RD106_ANSI_LAY_std_309_00.dwg

  • Equipment List files:


  • RD106_2.3_Facility_Power_EquipmentList_EN_R0.pdf
  • RD106_3.3_Facility_Cooling_EquipmentList_EN_R0.pdf
  • RD106_4.2_IT_Space_EquipmentList_EN_R0.pdf

  • IT Floor Layout files:


  • RD106_ANSI_IT_Floor_Layout.dwg
  • RD106_ANSI_IT_Floor_Layout_1.PDF
  • RD106_ANSI_IT_Floor_Layout_2.PDF
  • RD106_ANSI_IT_Floor_Layout_3.PDF

  • Mechanical Piping files:


  • RD106_ANSI_Mech_Piping.dwg
  • RD106_ANSI_Mech_Piping_1.PDF
  • RD106_ANSI_Mech_Piping_2.PDF
  • RD106_ANSI_Mech_Piping_3.PDF
  • RD106_ANSI_Mech_Piping_4.PDF
  • RD106_ANSI_Mech_Piping_5.PDF
  • RD106_ANSI_Mech_Piping_6.PDF
  • Unauthorised background image

    Your product is just steps away!

    Register for FREE to buy, get downloads and access free trials.

    Get Resources and Start FREE Trials

    Easy Product Activation with Your Account

    Products Saved to Personal Digital Library