Small & Medium Hospital (IEC) 300-Bed - Summary

IEC Electrical & Digital Architectures of reference for Hospital
Published by Schneider Electric

Features

  • Scope of application
  • Content

Scope of application

This Reference Design is applicable for:


Hospital capacity:

  • Beds: from 50 to 500
  • Operating rooms: from 5 to 10
  • Adaptable from 250 kW to 1250 kW
  • Building: single
  • Emergency facility: Yes

  • Voltage information

  • Regional Voltage and Frequency
  • Medium voltage: 20KV
  • Low voltage: 400V, 50Hz
  • Content

    The Reference Design - Executive Summary contains:


    Engineering Reports

  • Executive Summary
  • Executive Detailed Report with Engineering Package for Power Architecture (PP)
  • Executive Detailed Report with Engineering Package for Digital Architecture (PP)

  • Note: SLD in .dwg & .pdf can be found in the Full Engineering Kit version