AVEVA™ Dynamic Simulation

AVEVA™ Dynamic Simulation
Features
Highlights
First Principles Equipment Models:
Ensure Accuracy and Robustness AVEVA™ Dynamic Simulation’s first principles models, including rigorous thermodynamic and fluid flow calculations, bring a superior level of robustness and accuracy to dynamic process simulation at your plant.
AVEVA™ Dynamic Simulation rigorously handles even the most complex plant layouts and systems, using a robust and high performance solution algorithm.
Furthermore, AVEVA™ Dynamic Simulation robustly models cold startup from purged conditions to normal operation and then back to shutdown.
Connect with DCS and PLC Control Systems:
AVEVA™ Dynamic Simulation takes full advantage of modern, open software standards to interface with other important plant applications, such as DCS and PLC control system emulators.
AVEVA™ Dynamic Simulation also connects easily with control system emulators (such as Foxboro Evo™ Simulation and Triconex Control Simulation) to drive operator training systems with a rigorous simulation foundation. AVEVA™ Dynamic Simulation provides an open API to connect any third-party simulation system.
Runtime Licenses:
AVEVA™ Dynamic Simulation is available in runtime licenses to reduce OTS deployment costs.
Runtime licenses provide the full power of the operating model but restrict the modification of the simulation database that defines the process model. The Engineer environment access mode is disabled during instructor, administrator, and operator environments.
System Options
Features:
Add C++ user added models
Disable any unit operation or flowsheet
Online help and search
Flowsheet interactive control widgets
Color coded input guidance
Add equations to model parameters
Instructor Features:
Administrator, engineer, instructor, and operator access modes
Scenarios, trends, and profile plots
Integrated model building graphical user interface
Trainee performance monitoring
Built in Control cross-referencing
Built-in model malfunctions
Snapshots for initial conditions and backtracks
Remote Functions/Field Operated Devices
Connectivity:
SPT OLGA™
Microsoft Excel®
OPC
Foxboro Evo Simulation (for Foxboro Evo)
Triconex Control Simulation
Customized Solutions
AVEVA™ PRO/II Process Engineering Translator
Highlights
First Principles Equipment Models:
Ensure Accuracy and Robustness AVEVA™ Dynamic Simulation’s first principles models, including rigorous thermodynamic and fluid flow calculations, bring a superior level of robustness and accuracy to dynamic process simulation at your plant.
AVEVA™ Dynamic Simulation rigorously handles even the most complex plant layouts and systems, using a robust and high performance solution algorithm.
Furthermore, AVEVA™ Dynamic Simulation robustly models cold startup from purged conditions to normal operation and then back to shutdown.
Connect with DCS and PLC Control Systems:
AVEVA™ Dynamic Simulation takes full advantage of modern, open software standards to interface with other important plant applications, such as DCS and PLC control system emulators.
AVEVA™ Dynamic Simulation also connects easily with control system emulators (such as Foxboro Evo™ Simulation and Triconex Control Simulation) to drive operator training systems with a rigorous simulation foundation. AVEVA™ Dynamic Simulation provides an open API to connect any third-party simulation system.
Runtime Licenses:
AVEVA™ Dynamic Simulation is available in runtime licenses to reduce OTS deployment costs.
Runtime licenses provide the full power of the operating model but restrict the modification of the simulation database that defines the process model. The Engineer environment access mode is disabled during instructor, administrator, and operator environments.

System Options
Features:
Instructor Features:
Connectivity: